norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting sets automatic Type B
10212

Connecting sets automatic Type B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The connecting sets are used to connect two aluminium profiles at right angles. They enable free positioning of the profiles.

No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.

Automatic connecting sets should always be used opposite each other in pairs.

Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10212 Connecting sets automatic Type B 213 kB

Drawings

Connecting sets automatic Type B

Item selection/filter

Order No.TypeSlot
width
D

LSWCADAcc.PriceOrder
10212-0810B810,7244 0.00 €
10212-1012B1012355 0.00 €
10212-1013B10 light 13355 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83