norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Threaded insert, steel, self-tapping, type B
10228-01

Threaded insert, steel, self-tapping, type B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel, case hardened, electro zinc-plated.Note:Self-tapping threaded inserts for making
high-strength, wear-free, vibration-resistant
fastenings in aluminium profiles.
To reduce the thread size from M10 to M8.
Only suitable for aluminium profiles with a core hole diameter of 10 mm.
Accessory:Assembly tool 10228-01-808.
Aluminium profiles type B, e.g. 10157
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10228-01 Threaded insert, steel, self-tapping, type B 227 kB

Drawings

Threaded insert, steel, self-tapping, type B

Item selection/filter

Order No.D1

L

for Art. No.CADAcc.PriceOrder
10228-01-08M81610228-01-808 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83