norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Friction joint, single 40/40 type B
10271-21

Friction joint, single 40/40 type B

go back

Item description/product images

DescriptionMaterial:Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and cover cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version:Housing: painted aluminium tone
Inserts and friction shaft: bright.
Cover rings and cover caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: electro zinc-plated.
Note:Friction joint for constructing individual swivel arms with the aid of aluminium profiles. These friction joints are characterised by a fixed friction torque that is available in 6 settings from 0.5 to 15 Nm. Rotates through 360°. Grid pitch 40 mm.

The friction joint can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 15 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.

The maximum torque M is 45 Nm.

For self-tapping threaded inserts to insert into the Ø10.2 mm core hole to make an M8 threaded hole, see 10228-01.
Supplied with1 Friction joint
2 Cover caps
2 DIN EN ISO 4762 (DIN 912) screws - M8x45 (for slot key)
2 DIN EN ISO 4762 (DIN 912) screws - M8x50 (for core hole)
2 Washers 8-FSt
2 Slot fastening plates
2 Slot keys - slot 10 - M8
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10271-21_Datasheet_32497_Friction_joint_single_40_40_type_B--en 224 kB

Drawings

Friction joint, single 40/40 type B

Item selection/filter

Order No.

TypeSlot
width
Torque
Nm
M
Nm
CADAcc.PriceOrder
10271-21-005B100,545 0.00 €
10271-21-030B10345 0.00 €
10271-21-060B10645 0.00 €
10271-21-090B10945 0.00 €
10271-21-120B101245 0.00 €
10271-21-150B101545 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83