norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing, stainless steel 1.4305.
Actuation and fastening nut, stainless steel 1.4404.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 05566-04_Datasheet_32864_Quarter-turn_locks_stainless_steel_long_version--en 213 kB

Drawings

Quarter-turn locks, stainless steel long version

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
05566-04-1730square 7 mm283020 0.00 €
05566-04-1860square 8 mm286050 0.00 €
05566-04-4330double lug 3 mm283020 0.00 €
05566-04-4336double lug 3 mm283626 0.00 €
05566-04-4340double lug 3 mm284030 0.00 €
05566-04-4350double lug 3 mm285040 0.00 €
05566-04-4360double lug 3 mm286050 0.00 €
05566-04-4530double lug 5 mm283020 0.00 €
05566-04-4536double lug 5 mm283626 0.00 €
05566-04-4540double lug 5 mm284030 0.00 €
05566-04-4550double lug 5 mm285040 0.00 €
05566-04-1736square 7 mm283626 0.00 €
05566-04-4560double lug 5 mm286050 0.00 €
05566-04-0030Wing grip283020 0.00 €
05566-04-0036Wing grip283626 0.00 €
05566-04-0040Wing grip284030 0.00 €
05566-04-0050Wing grip285040 0.00 €
05566-04-0060Wing grip286050 0.00 €
05566-04-1740square 7 mm284030 0.00 €
05566-04-1750square 7 mm285040 0.00 €
05566-04-1760square 7 mm286050 0.00 €
05566-04-1830square 8 mm283020 0.00 €
05566-04-1836square 8 mm283626 0.00 €
05566-04-1840square 8 mm284030 0.00 €
05566-04-1850square 8 mm285040 0.00 €
05566-04-8730triangle 7 mm283020 0.00 €
05566-04-8736triangle 7 mm283626 0.00 €
05566-04-8740triangle 7 mm284030 0.00 €
05566-04-8750triangle 7 mm285040 0.00 €
05566-04-8760triangle 7 mm286050 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83