norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=13.5 mm, dimension A in mm.Accessory:Quarter-turn locks compact 05561.
Quarter-turn locks compact with wing grip 05562.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05563 Tongues for compact quarter-turn locks, steel 145 kB

Drawings

Tongues for compact quarter-turn locks, steel

Item selection/filter

Order No.BB1A at H=13.5L

CADAcc.PriceOrder
05563-0124X075126,17,524 0.00 €
05563-0124X135126,113,524 0.00 €
05563-0124X195126,119,524 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83