norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
05592-05

Clamping plate, stainless steel for quarter-turn clamp lock with...

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Stainless steel M2.5 fastening screws are supplied.

Mounting option 1 for plate thickness 6-12 mm.
Mounting option 2 for plate thickness > 12 mm.

With thin panels (less than 11 mm), the bottom of the clamping plate protrudes from the plate.
Assembly:When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05592-05 Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip 214 kB

Drawings

Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip

Item selection/filter

Order No.D

D1D2D4D5D6HH1H2H3H4MCADAcc.PriceOrder
05592-05-1283128314235314210,522,5114M02,5 0.00 €
Order No.ItemVersion 1Version 2Form definitionCADAcc.PriceOrder
05592-05-12831Clamping Plate--- 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83