|
Item description/product images |
|
|
DescriptionVersion:2-phase high-torque stepper motor in NEMA 17, NEMA 23 and NEMA 34 sizes with flat-milled shaft (D-shaft). 1.8° increment angle (full increment) with 4-wired connection cable.Note:The stepper motors deliver high torque, high precision and simple control. They function reliably in diverse ambient conditions. The stepper motors can be connected to conventional motor controllers via stranded cables.
When selecting a suitable motor, using just the retaining torque is not enough, as the motor’s torque decreases with the speed. It is therefore essential to select the correct motor according to the torque curve.Temperature range:-10 °C to +50 °CSpecial features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | A | B | D | D1 | D2 | E | L max. | L1 | L2 | L3 | L4 | S | CAD | Acc. | Price | Order |
|---|
| 85000-170043 | NEMA 17 | 31 | 42 | 5 | 22 | M03x4,5 | 4,5 | 47 | 20 | 0,9 | 2 | 15 | - |  | | 0.00 € | | | 85000-230180 | NEMA 23 | 47,14 | 57 | 6,35 | 38,1 | 5,1 | 5,8 | 80 | 20,6 | - | 1,6 | 15 | 5 |  | | 0.00 € | | | 85000-340820 | NEMA 34 | 69,6 | 86 | 14 | 73 | 6,5 | 13 | 120 | 37 | - | 1,6 | 25 | 9 |  | | 0.00 € | |
| Order No. | Nom. tension VDC | Retaining torque Nm | Phase current A | Phase resistance Ohm | Inductivity mH | Moment of inertia kgcm² | Step angle | No. of braids | CAD | Acc. | Price | Order |
|---|
| 85000-170043 | 5,6 | 0,43 | 1,7 | 1,65 | 2,8 | 0,068 | 1,8 | 4 |  | | 0.00 € | | | 85000-230180 | 6 | 2 | 3 | 1 | 3,8 | 0,48 | 1,8 | 4 |  | | 0.00 € | | | 85000-340820 | 7,2 | 7 | 6 | 0,6 | 5,8 | 3,2 | 1,8 | 4 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|