|
|
|
85000-10Stepper motor with integrated positioning control |
go back |
|
Item description/product images |
|
|
DescriptionVersion:2-phase high-torque stepper motor in NEMA 17, NEMA 23 and NEMA 34 sizes with flat-milled shaft (D-shaft). 1.8ׄ° increment angle (full increment) with integrated positioning control.Note:Stepper motor with integrated positioning control. It forms a convenient unit consisting of stepper motor and intelligent controller. Reference travel is possible on a block with reduced electric current without proximity switch. Integrated rotational monitoring. Smooth running through dynamic switching of increment trip.
Actuation via single I/O interface, 31 position configurations and call-ups.
Control unit can be parametrised quickly and conveniently with the software. The software and manual for programming the positioning control are available as free download.
When selecting a suitable motor, using just the retaining torque is not enough, as the motor’s torque decreases with the speed. It is therefore essential to select the correct motor according to the torque curve.Temperature range:0 °C to +50 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | | Item | CAD | Acc. | Price | Order |
|---|
| 85000-10-170043 |  | Stepper Motor |  | | 0.00 € | | | 85000-10-230200 |  | Stepper Motor |  | | 0.00 € | | | 85000-10-340820 |  | Stepper Motor |  | | 0.00 € | |
| Order No. | Size | A | A1 | A2 | B | D | D1 | D2 | D3 | E | H | L1 | L3 | L4 | L5 | L6 | S | Control voltage VDC | Motor voltage VDC | CAD | Acc. | Price | Order |
|---|
| 85000-10-170043 | NEMA 17 | 31 | 33 | 43,5 | 42 | 5 | 22 | M03x4,5 | 5,2 | 4,5 | 90 | 20 | 2 | 15 | 78 | 24 | - | +24 - +36 | +24 - +48 |  | | 0.00 € | | | 85000-10-230200 | NEMA 23 | 47,14 | 47 | 28 | 57,4 | 6,35 | 38,1 | 4,5 | 5,2 | 5,8 | 90 | 20,6 | 1,6 | 15 | 109 | 24,4 | 5 | +24 - +36 | +24 - +48 |  | | 0.00 € | | | 85000-10-340820 | NEMA 34 | 69,6 | - | - | 86 | 14 | 73 | 6,5 | - | 13 | 129,2 | 37 | 1,6 | 25 | 183 | 34 | 9 | +24 - +36 | +24 - +60 |  | | 0.00 € | |
Order No. | Retaining torque Nm | Phase current A | Moment of inertia kgcm² | Interfaces
| CAD | Acc. | Price | Order |
|---|
| 85000-10-170043 | 0,43 | adjustable up to 1,7 | 0,068 | DIGITAL I/O BAC, CYCLE/DIRECTION BAC |  | | 0.00 € | | | 85000-10-230200 | 2 | adjustable up to 3 | 0,39 | DIGITAL I/O BAC, CYCLE/DIRECTION BAC |  | | 0.00 € | | | 85000-10-340820 | 8,2 | adjustable up to 6,3 | 3,6 | DIGITAL I/O OR CYCLE/DIRECTION |  | | 0.00 € | |
Order No. | Current reduction
| Inputs
| Outputs
| Step resolution
| Encoder
| CAD | Acc. | Price | Order |
|---|
| 85000-10-170043 | AJUSTABLE | 6 (+24 - +36 V DC) | 2 (+24 V DC) | 1/8, 1/4, 1/2, 1/1 | INTEGRATED FOR MONITORING THE POSITION |  | | 0.00 € | | | 85000-10-230200 | AJUSTABLE | 6 (+24 - +36 V DC) | 2 (+24 V DC) | 1/8, 1/4, 1/2, 1/1 | INTEGRATED FOR MONITORING THE POSITION |  | | 0.00 € | | | 85000-10-340820 | AJUSTABLE | 6 (+24 - +36 V DC) | 2 (+24 V DC) | 1/8, 1/4, 1/2, 1/1 | INTEGRATED FOR MONITORING THE POSITION |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|