norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mounting sets, stainless steel actuators
85000-51

Mounting sets, stainless steel actuators

go back

Item description/product images

DescriptionMaterial:Torque arm stainless steel
Mounting adapter stainless steel.
Note:The mounting sets are required to connect the actuators 85000-50 to the linear actuators 29105, the double-tube linear actuators 21250 and 21250-01 or the square linear actuator 29104.Accessory:Stainless steel or aluminium actuators for linear actuators 85000-50.
Linear actuator 29105.
Stainless steel linear actuators 29105.
Double-tube linear actuators 21250.
Double-tube linear actuator with mounting bracket 21250-01.
Aluminium square linear actuators 29104.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85000-51 Mounting sets, stainless steel actuators 144 kB
 Technical information on actuators 554 kB
 Mounting instructions - Mounting set 85000-51 932 kB

Drawings (total overview)

Mounting sets, stainless steel actuators

Mounting sets, stainless steel, for actuators, Form A

More information

Drawings

Mounting sets, stainless steel, for actuators, Form A

Item selection/filter

Order No.FormVersion 1Type E

Typ EVBB1B2B3B4DD1D2D3HLL1L3L4T1CADAcc.PriceOrder
85000-51-040Afor linear actuator40-6831125422M56,4510,447,457,62352,520,93 0.00 €
85000-51-030Afor linear actuator30-5631124222M56,4510,434,964,52352,520,93 0.00 €
85000-51-230Afor square linear actuator-305631124222M56,4510,434,964,52352,520,93 0.00 €
85000-51-240Afor square linear actuator-406831125422M56,4510,434,957,62352,520,93 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83