norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with external thread, steel parts stainless steel, matt textured - inch
06461_STM inch

Clamping levers with external thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated or high-gloss chromed.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461_STM inch Clamping levers with external thread, steel parts stainless steel, matt textured, inch 359 kB

Drawings

Clamping levers with external thread, steel parts stainless steel, matt textured - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-9AD181X15jet black RAL 9005textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD181X20jet black RAL 9005textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD181X25jet black RAL 9005textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD182X15orange RAL 2004textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD182X20orange RAL 2004textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD182X25orange RAL 2004textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD183X15colza yellow RAL 1021textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD183X20colza yellow RAL 1021textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD183X25colza yellow RAL 1021textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD184X15traffic red RAL 3020textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD184X20traffic red RAL 3020textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD184X25traffic red RAL 3020textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD185X15signal green RAL 6032textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD185X20signal green RAL 6032textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD185X25signal green RAL 6032textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD186X15traffic blue RAL 5017textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD186X20traffic blue RAL 5017textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD186X25traffic blue RAL 5017textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD187X15light grey RAL 7035textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD187X20light grey RAL 7035textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD187X25light grey RAL 7035textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AD188X15window grey RAL 7040textured matt96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD188X20window grey RAL 7040textured matt96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD188X25window grey RAL 7040textured matt96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE181X15jet black RAL 9005textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE181X20jet black RAL 9005textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE181X25jet black RAL 9005textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE182X15orange RAL 2004textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE182X20orange RAL 2004textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE182X25orange RAL 2004textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE183X15colza yellow RAL 1021textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE183X20colza yellow RAL 1021textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE183X25colza yellow RAL 1021textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE184X15traffic red RAL 3020textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE184X20traffic red RAL 3020textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE184X25traffic red RAL 3020textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE185X15signal green RAL 6032textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE185X20signal green RAL 6032textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE185X25signal green RAL 6032textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE186X15traffic blue RAL 5017textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE186X20traffic blue RAL 5017textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE186X25traffic blue RAL 5017textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE187X15light grey RAL 7035textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE187X20light grey RAL 7035textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE187X25light grey RAL 7035textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE188X15window grey RAL 7040textured matt98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE188X20window grey RAL 7040textured matt98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE188X25window grey RAL 7040textured matt98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1181X15jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1181X20jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1181X25jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1181X30jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1181X35jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1181X40jet black RAL 9005textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1182X15orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1182X20orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1182X25orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1182X30orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1182X35orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1182X40orange RAL 2004textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1183X15colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1183X20colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1183X25colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1183X30colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1183X35colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1183X40colza yellow RAL 1021textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1184X15traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1184X20traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1184X25traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1184X30traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1184X35traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1184X40traffic red RAL 3020textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1185X15signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1185X20signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1185X25signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1185X30signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1185X35signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1185X40signal green RAL 6032textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1186X15traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1186X20traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1186X25traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1186X30traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1186X35traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1186X40traffic blue RAL 5017textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1187X15light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1187X20light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1187X25light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1187X30light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1187X35light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1187X40light grey RAL 7035textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-9A1188X15window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A1188X20window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A1188X25window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A1188X30window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A1188X35window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A1188X40window grey RAL 7040textured matt910-3281111,521,4411,924272227,76,41240 10.17 €
06461-0AE181X10jet black RAL 9005textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE181X15jet black RAL 9005textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE181X20jet black RAL 9005textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE181X25jet black RAL 9005textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE182X10orange RAL 2004textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE182X15orange RAL 2004textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE182X20orange RAL 2004textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE182X25orange RAL 2004textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE183X10colza yellow RAL 1021textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE183X15colza yellow RAL 1021textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE183X20colza yellow RAL 1021textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE183X25colza yellow RAL 1021textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE184X10traffic red RAL 3020textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE184X15traffic red RAL 3020textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE184X20traffic red RAL 3020textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE184X25traffic red RAL 3020textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE185X10signal green RAL 6032textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE185X15signal green RAL 6032textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE185X20signal green RAL 6032textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE185X25signal green RAL 6032textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE186X10traffic blue RAL 5017textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE186X15traffic blue RAL 5017textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE186X20traffic blue RAL 5017textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE186X25traffic blue RAL 5017textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE187X10light grey RAL 7035textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE187X15light grey RAL 7035textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE187X20light grey RAL 7035textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE187X25light grey RAL 7035textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0AE188X10window grey RAL 7040textured matt08-3210131424,5414,53033303771610 9.91 €
06461-0AE188X15window grey RAL 7040textured matt08-3210131424,5414,53033303771615 9.91 €
06461-0AE188X20window grey RAL 7040textured matt08-3210131424,5414,53033303771620 9.91 €
06461-0AE188X25window grey RAL 7040textured matt08-3210131424,5414,53033303771625 9.91 €
06461-0A0181X10jet black RAL 9005textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0181X15jet black RAL 9005textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0181X20jet black RAL 9005textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0181X25jet black RAL 9005textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0182X10orange RAL 2004textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0182X15orange RAL 2004textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0182X20orange RAL 2004textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0182X25orange RAL 2004textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0183X10colza yellow RAL 1021textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0183X15colza yellow RAL 1021textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0183X20colza yellow RAL 1021textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0183X25colza yellow RAL 1021textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0184X10traffic red RAL 3020textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0184X15traffic red RAL 3020textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0184X20traffic red RAL 3020textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0184X25traffic red RAL 3020textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0185X10signal green RAL 6032textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0185X15signal green RAL 6032textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0185X20signal green RAL 6032textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0185X25signal green RAL 6032textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0186X10traffic blue RAL 5017textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0186X15traffic blue RAL 5017textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0186X20traffic blue RAL 5017textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0186X25traffic blue RAL 5017textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0187X10light grey RAL 7035textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0187X15light grey RAL 7035textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0187X20light grey RAL 7035textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0187X25light grey RAL 7035textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A0188X10window grey RAL 7040textured matt010-2410131424,5414,53033303771610 9.91 €
06461-0A0188X15window grey RAL 7040textured matt010-2410131424,5414,53033303771615 9.91 €
06461-0A0188X20window grey RAL 7040textured matt010-2410131424,5414,53033303771620 9.91 €
06461-0A0188X25window grey RAL 7040textured matt010-2410131424,5414,53033303771625 9.91 €
06461-0A1181X10jet black RAL 9005textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1181X15jet black RAL 9005textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1181X20jet black RAL 9005textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1181X25jet black RAL 9005textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1182X10orange RAL 2004textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1182X15orange RAL 2004textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1182X20orange RAL 2004textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1182X25orange RAL 2004textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1183X10colza yellow RAL 1021textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1183X15colza yellow RAL 1021textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1183X20colza yellow RAL 1021textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1183X25colza yellow RAL 1021textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1184X10traffic red RAL 3020textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1184X15traffic red RAL 3020textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1184X20traffic red RAL 3020textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1184X25traffic red RAL 3020textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1185X10signal green RAL 6032textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1185X15signal green RAL 6032textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1185X20signal green RAL 6032textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1185X25signal green RAL 6032textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1186X10traffic blue RAL 5017textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1186X15traffic blue RAL 5017textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1186X20traffic blue RAL 5017textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1186X25traffic blue RAL 5017textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1187X10light grey RAL 7035textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1187X15light grey RAL 7035textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1187X20light grey RAL 7035textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1187X25light grey RAL 7035textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A1188X10window grey RAL 7040textured matt010-3210131424,5414,53033303771610 9.91 €
06461-0A1188X15window grey RAL 7040textured matt010-3210131424,5414,53033303771615 9.91 €
06461-0A1188X20window grey RAL 7040textured matt010-3210131424,5414,53033303771620 9.91 €
06461-0A1188X25window grey RAL 7040textured matt010-3210131424,5414,53033303771625 9.91 €
06461-0A2181X10jet black RAL 9005textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2181X15jet black RAL 9005textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2181X20jet black RAL 9005textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2181X25jet black RAL 9005textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2181X30jet black RAL 9005textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2181X40jet black RAL 9005textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2181X50jet black RAL 9005textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2182X10orange RAL 2004textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2182X15orange RAL 2004textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2182X20orange RAL 2004textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2182X25orange RAL 2004textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2182X30orange RAL 2004textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2182X40orange RAL 2004textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2182X50orange RAL 2004textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2183X10colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2183X15colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2183X20colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2183X25colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2183X30colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2183X40colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2183X50colza yellow RAL 1021textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2184X10traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2184X15traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2184X20traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2184X25traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2184X30traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2184X40traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2184X50traffic red RAL 3020textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2185X10signal green RAL 6032textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2185X15signal green RAL 6032textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2185X20signal green RAL 6032textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2185X25signal green RAL 6032textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2185X30signal green RAL 6032textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2185X40signal green RAL 6032textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2185X50signal green RAL 6032textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2186X10traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2186X15traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2186X20traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2186X25traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2186X30traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2186X40traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2186X50traffic blue RAL 5017textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2187X10light grey RAL 7035textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2187X15light grey RAL 7035textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2187X20light grey RAL 7035textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2187X25light grey RAL 7035textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2187X30light grey RAL 7035textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2187X40light grey RAL 7035textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2187X50light grey RAL 7035textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-0A2188X10window grey RAL 7040textured matt01/4-2010131424,5414,53033303771610 9.91 €
06461-0A2188X15window grey RAL 7040textured matt01/4-2010131424,5414,53033303771615 9.91 €
06461-0A2188X20window grey RAL 7040textured matt01/4-2010131424,5414,53033303771620 9.91 €
06461-0A2188X25window grey RAL 7040textured matt01/4-2010131424,5414,53033303771625 9.91 €
06461-0A2188X30window grey RAL 7040textured matt01/4-2010131424,5414,53033303771630 9.91 €
06461-0A2188X40window grey RAL 7040textured matt01/4-2010131424,5414,53033303771640 10.70 €
06461-0A2188X50window grey RAL 7040textured matt01/4-2010131424,5414,53033303771650 10.70 €
06461-1A0181X15jet black RAL 9005textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0181X20jet black RAL 9005textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0181X25jet black RAL 9005textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0182X15orange RAL 2004textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0182X20orange RAL 2004textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0182X25orange RAL 2004textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0183X15colza yellow RAL 1021textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0183X20colza yellow RAL 1021textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0183X25colza yellow RAL 1021textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0184X15traffic red RAL 3020textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0184X20traffic red RAL 3020textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0184X25traffic red RAL 3020textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0185X15signal green RAL 6032textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0185X20signal green RAL 6032textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0185X25signal green RAL 6032textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0186X15traffic blue RAL 5017textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0186X20traffic blue RAL 5017textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0186X25traffic blue RAL 5017textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0187X15light grey RAL 7035textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0187X20light grey RAL 7035textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0187X25light grey RAL 7035textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A0188X15window grey RAL 7040textured matt110-2410131424,5414,53134404771615 9.91 €
06461-1A0188X20window grey RAL 7040textured matt110-2410131424,5414,53134404771620 9.91 €
06461-1A0188X25window grey RAL 7040textured matt110-2410131424,5414,53134404771625 9.91 €
06461-1A1181X15jet black RAL 9005textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1181X20jet black RAL 9005textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1181X25jet black RAL 9005textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1182X15orange RAL 2004textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1182X20orange RAL 2004textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1182X25orange RAL 2004textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1183X15colza yellow RAL 1021textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1183X20colza yellow RAL 1021textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1183X25colza yellow RAL 1021textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1184X15traffic red RAL 3020textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1184X20traffic red RAL 3020textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1184X25traffic red RAL 3020textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1185X15signal green RAL 6032textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1185X20signal green RAL 6032textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1185X25signal green RAL 6032textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1186X15traffic blue RAL 5017textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1186X20traffic blue RAL 5017textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1186X25traffic blue RAL 5017textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1187X15light grey RAL 7035textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1187X20light grey RAL 7035textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1187X25light grey RAL 7035textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A1188X15window grey RAL 7040textured matt110-3210131424,5414,53134404771615 9.91 €
06461-1A1188X20window grey RAL 7040textured matt110-3210131424,5414,53134404771620 9.91 €
06461-1A1188X25window grey RAL 7040textured matt110-3210131424,5414,53134404771625 9.91 €
06461-1A2181X10jet black RAL 9005textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2181X15jet black RAL 9005textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2181X20jet black RAL 9005textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2181X25jet black RAL 9005textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2181X30jet black RAL 9005textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2181X40jet black RAL 9005textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2181X50jet black RAL 9005textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2182X10orange RAL 2004textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2182X15orange RAL 2004textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2182X20orange RAL 2004textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2182X25orange RAL 2004textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2182X30orange RAL 2004textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2182X40orange RAL 2004textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2182X50orange RAL 2004textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2183X10colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2183X15colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2183X20colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2183X25colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2183X30colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2183X40colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2183X50colza yellow RAL 1021textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2184X10traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2184X15traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2184X20traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2184X25traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2184X30traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2184X40traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2184X50traffic red RAL 3020textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2185X10signal green RAL 6032textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2185X15signal green RAL 6032textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2185X20signal green RAL 6032textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2185X25signal green RAL 6032textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2185X30signal green RAL 6032textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2185X40signal green RAL 6032textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2185X50signal green RAL 6032textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2186X10traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2186X15traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2186X20traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2186X25traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2186X30traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2186X40traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2186X50traffic blue RAL 5017textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2187X10light grey RAL 7035textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2187X15light grey RAL 7035textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2187X20light grey RAL 7035textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2187X25light grey RAL 7035textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2187X30light grey RAL 7035textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2187X40light grey RAL 7035textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2187X50light grey RAL 7035textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-1A2188X10window grey RAL 7040textured matt11/4-2010131424,5414,53134404771610 9.91 €
06461-1A2188X15window grey RAL 7040textured matt11/4-2010131424,5414,53134404771615 9.91 €
06461-1A2188X20window grey RAL 7040textured matt11/4-2010131424,5414,53134404771620 9.91 €
06461-1A2188X25window grey RAL 7040textured matt11/4-2010131424,5414,53134404771625 9.91 €
06461-1A2188X30window grey RAL 7040textured matt11/4-2010131424,5414,53134404771630 9.91 €
06461-1A2188X40window grey RAL 7040textured matt11/4-2010131424,5414,53134404771640 10.70 €
06461-1A2188X50window grey RAL 7040textured matt11/4-2010131424,5414,53134404771650 10.70 €
06461-2A2181X15jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2181X20jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2181X25jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2181X30jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2181X40jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2181X50jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2181X60jet black RAL 9005textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2182X15orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2182X20orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2182X25orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2182X30orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2182X40orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2182X50orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2182X60orange RAL 2004textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2183X15colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2183X20colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2183X25colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2183X30colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2183X40colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2183X50colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2183X60colza yellow RAL 1021textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2184X15traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2184X20traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2184X25traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2184X30traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2184X40traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2184X50traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2184X60traffic red RAL 3020textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2185X15signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2185X20signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2185X25signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2185X30signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2185X40signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2185X50signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2185X60signal green RAL 6032textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2186X15traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2186X20traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2186X25traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2186X30traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2186X40traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2186X50traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2186X60traffic blue RAL 5017textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2187X15light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2187X20light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2187X25light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2187X30light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2187X40light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2187X50light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2187X60light grey RAL 7035textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A2188X15window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A2188X20window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A2188X25window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A2188X30window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A2188X40window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A2188X50window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A2188X60window grey RAL 7040textured matt21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3181X15jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3181X20jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3181X25jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3181X30jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3181X40jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3181X50jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3181X60jet black RAL 9005textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3182X15orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3182X20orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3182X25orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3182X30orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3182X40orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3182X50orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3182X60orange RAL 2004textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3183X15colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3183X20colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3183X25colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3183X30colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3183X40colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3183X50colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3183X60colza yellow RAL 1021textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3184X15traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3184X20traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3184X25traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3184X30traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3184X40traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3184X50traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3184X60traffic red RAL 3020textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3185X15signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3185X20signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3185X25signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3185X30signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3185X40signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3185X50signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3185X60signal green RAL 6032textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3186X15traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3186X20traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3186X25traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3186X30traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3186X40traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3186X50traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3186X60traffic blue RAL 5017textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3187X15light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3187X20light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3187X25light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3187X30light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3187X40light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3187X50light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3187X60light grey RAL 7035textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A3188X15window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A3188X20window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A3188X25window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A3188X30window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A3188X40window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A3188X50window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A3188X60window grey RAL 7040textured matt25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4181X20jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4181X25jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4181X30jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4181X40jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4181X50jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4181X60jet black RAL 9005textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4182X20orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4182X25orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4182X30orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4182X40orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4182X50orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4182X60orange RAL 2004textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4183X20colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4183X25colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4183X30colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4183X40colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4183X50colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4183X60colza yellow RAL 1021textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4184X20traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4184X25traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4184X30traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4184X40traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4184X50traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4184X60traffic red RAL 3020textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4185X20signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4185X25signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4185X30signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4185X40signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4185X50signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4185X60signal green RAL 6032textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4186X20traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4186X25traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4186X30traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4186X40traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4186X50traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4186X60traffic blue RAL 5017textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4187X20light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4187X25light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4187X30light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4187X40light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4187X50light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4187X60light grey RAL 7035textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A4188X20window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A4188X25window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A4188X30window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A4188X40window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A4188X50window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A4188X60window grey RAL 7040textured matt23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-3A3181X20jet black RAL 9005textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3181X25jet black RAL 9005textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3181X30jet black RAL 9005textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3181X40jet black RAL 9005textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3181X50jet black RAL 9005textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3181X60jet black RAL 9005textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3182X20orange RAL 2004textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3182X25orange RAL 2004textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3182X30orange RAL 2004textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3182X40orange RAL 2004textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3182X50orange RAL 2004textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3182X60orange RAL 2004textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3183X20colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3183X25colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3183X30colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3183X40colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3183X50colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3183X60colza yellow RAL 1021textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3184X20traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3184X25traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3184X30traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3184X40traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3184X50traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3184X60traffic red RAL 3020textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3185X20signal green RAL 6032textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3185X25signal green RAL 6032textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3185X30signal green RAL 6032textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3185X40signal green RAL 6032textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3185X50signal green RAL 6032textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3185X60signal green RAL 6032textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3186X20traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3186X25traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3186X30traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3186X40traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3186X50traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3186X60traffic blue RAL 5017textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3187X20light grey RAL 7035textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3187X25light grey RAL 7035textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3187X30light grey RAL 7035textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3187X40light grey RAL 7035textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3187X50light grey RAL 7035textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3187X60light grey RAL 7035textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A3188X20window grey RAL 7040textured matt35/16-1816212237102454,558,58091112220 14.11 €
06461-3A3188X25window grey RAL 7040textured matt35/16-1816212237102454,558,58091112225 14.11 €
06461-3A3188X30window grey RAL 7040textured matt35/16-1816212237102454,558,58091112230 14.11 €
06461-3A3188X40window grey RAL 7040textured matt35/16-1816212237102454,558,58091112240 15.05 €
06461-3A3188X50window grey RAL 7040textured matt35/16-1816212237102454,558,58091112250 15.05 €
06461-3A3188X60window grey RAL 7040textured matt35/16-1816212237102454,558,58091112260 15.05 €
06461-3A4181X20jet black RAL 9005textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4181X25jet black RAL 9005textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4181X30jet black RAL 9005textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4181X40jet black RAL 9005textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4181X50jet black RAL 9005textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4181X60jet black RAL 9005textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4182X20orange RAL 2004textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4182X25orange RAL 2004textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4182X30orange RAL 2004textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4182X40orange RAL 2004textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4182X50orange RAL 2004textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4182X60orange RAL 2004textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4183X20colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4183X25colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4183X30colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4183X40colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4183X50colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4183X60colza yellow RAL 1021textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4184X20traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4184X25traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4184X30traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4184X40traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4184X50traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4184X60traffic red RAL 3020textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4185X20signal green RAL 6032textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4185X25signal green RAL 6032textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4185X30signal green RAL 6032textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4185X40signal green RAL 6032textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4185X50signal green RAL 6032textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4185X60signal green RAL 6032textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4186X20traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4186X25traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4186X30traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4186X40traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4186X50traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4186X60traffic blue RAL 5017textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4187X20light grey RAL 7035textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4187X25light grey RAL 7035textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4187X30light grey RAL 7035textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4187X40light grey RAL 7035textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4187X50light grey RAL 7035textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4187X60light grey RAL 7035textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-3A4188X20window grey RAL 7040textured matt33/8-1616212237102454,558,58091112220 14.11 €
06461-3A4188X25window grey RAL 7040textured matt33/8-1616212237102454,558,58091112225 14.11 €
06461-3A4188X30window grey RAL 7040textured matt33/8-1616212237102454,558,58091112230 14.11 €
06461-3A4188X40window grey RAL 7040textured matt33/8-1616212237102454,558,58091112240 15.05 €
06461-3A4188X50window grey RAL 7040textured matt33/8-1616212237102454,558,58091112250 15.05 €
06461-3A4188X60window grey RAL 7040textured matt33/8-1616212237102454,558,58091112260 15.05 €
06461-4A5181X25jet black RAL 9005textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5181X30jet black RAL 9005textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5181X40jet black RAL 9005textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5181X50jet black RAL 9005textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5181X60jet black RAL 9005textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5182X25orange RAL 2004textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5182X30orange RAL 2004textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5182X40orange RAL 2004textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5182X50orange RAL 2004textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5182X60orange RAL 2004textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5183X25colza yellow RAL 1021textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5183X30colza yellow RAL 1021textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5183X40colza yellow RAL 1021textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5183X50colza yellow RAL 1021textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5183X60colza yellow RAL 1021textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5184X25traffic red RAL 3020textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5184X30traffic red RAL 3020textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5184X40traffic red RAL 3020textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5184X50traffic red RAL 3020textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5184X60traffic red RAL 3020textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5185X25signal green RAL 6032textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5185X30signal green RAL 6032textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5185X40signal green RAL 6032textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5185X50signal green RAL 6032textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5185X60signal green RAL 6032textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5186X25traffic blue RAL 5017textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5186X30traffic blue RAL 5017textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5186X40traffic blue RAL 5017textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5186X50traffic blue RAL 5017textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5186X60traffic blue RAL 5017textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5187X25light grey RAL 7035textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5187X30light grey RAL 7035textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5187X40light grey RAL 7035textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5187X50light grey RAL 7035textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5187X60light grey RAL 7035textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-4A5188X25window grey RAL 7040textured matt41/2-13192727,54310276367,595109132425 18.87 €
06461-4A5188X30window grey RAL 7040textured matt41/2-13192727,54310276367,595109132430 18.87 €
06461-4A5188X40window grey RAL 7040textured matt41/2-13192727,54310276367,595109132440 20.07 €
06461-4A5188X50window grey RAL 7040textured matt41/2-13192727,54310276367,595109132450 20.07 €
06461-4A5188X60window grey RAL 7040textured matt41/2-13192727,54310276367,595109132460 20.07 €
06461-5A6181X30jet black RAL 9005textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6181X40jet black RAL 9005textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6181X50jet black RAL 9005textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6181X60jet black RAL 9005textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6182X30orange RAL 2004textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6182X40orange RAL 2004textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6182X50orange RAL 2004textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6182X60orange RAL 2004textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6183X30colza yellow RAL 1021textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6183X40colza yellow RAL 1021textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6183X50colza yellow RAL 1021textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6183X60colza yellow RAL 1021textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6184X30traffic red RAL 3020textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6184X40traffic red RAL 3020textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6184X50traffic red RAL 3020textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6184X60traffic red RAL 3020textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6185X30signal green RAL 6032textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6185X40signal green RAL 6032textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6185X50signal green RAL 6032textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6185X60signal green RAL 6032textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6186X30traffic blue RAL 5017textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6186X40traffic blue RAL 5017textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6186X50traffic blue RAL 5017textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6186X60traffic blue RAL 5017textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6187X30light grey RAL 7035textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6187X40light grey RAL 7035textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6187X50light grey RAL 7035textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6187X60light grey RAL 7035textured matt55/8-11233132491231,57377,5110126152660 26.02 €
06461-5A6188X30window grey RAL 7040textured matt55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A6188X40window grey RAL 7040textured matt55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A6188X50window grey RAL 7040textured matt55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A6188X60window grey RAL 7040textured matt55/8-11233132491231,57377,5110126152660 26.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83