norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with external thread, steel parts stainless steel, satin finish - inch
06461_SE inch

Clamping levers with external thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated or high-gloss chromed.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461_SE inch Clamping levers with external thread, steel parts stainless steel, satin finish, inch 227 kB

Drawings

Clamping levers with external thread, steel parts stainless steel, satin finish - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-9AD1X15jet black RAL 9005satin finish96-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AD1X20jet black RAL 9005satin finish96-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AD1X25jet black RAL 9005satin finish96-3281111,521,4411,924272227,76,41225 9.42 €
06461-9AE1X15jet black RAL 9005satin finish98-3281111,521,4411,924272227,76,41215 9.42 €
06461-9AE1X20jet black RAL 9005satin finish98-3281111,521,4411,924272227,76,41220 9.42 €
06461-9AE1X25jet black RAL 9005satin finish98-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A11X15jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41215 9.42 €
06461-9A11X20jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41220 9.42 €
06461-9A11X25jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41225 9.42 €
06461-9A11X30jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41230 9.42 €
06461-9A11X35jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41235 10.17 €
06461-9A11X40jet black RAL 9005satin finish910-3281111,521,4411,924272227,76,41240 10.17 €
06461-0AE1X10jet black RAL 9005satin finish08-3210131424,5414,53033303771610 9.91 €
06461-0AE1X15jet black RAL 9005satin finish08-3210131424,5414,53033303771615 9.91 €
06461-0AE1X20jet black RAL 9005satin finish08-3210131424,5414,53033303771620 9.91 €
06461-0AE1X25jet black RAL 9005satin finish08-3210131424,5414,53033303771625 9.91 €
06461-0A01X10jet black RAL 9005satin finish010-2410131424,5414,53033303771610 9.91 €
06461-0A01X15jet black RAL 9005satin finish010-2410131424,5414,53033303771615 9.91 €
06461-0A01X20jet black RAL 9005satin finish010-2410131424,5414,53033303771620 9.91 €
06461-0A01X25jet black RAL 9005satin finish010-2410131424,5414,53033303771625 9.91 €
06461-0A11X10jet black RAL 9005satin finish010-3210131424,5414,53033303771610 9.91 €
06461-0A11X15jet black RAL 9005satin finish010-3210131424,5414,53033303771615 9.91 €
06461-0A11X20jet black RAL 9005satin finish010-3210131424,5414,53033303771620 9.91 €
06461-0A11X25jet black RAL 9005satin finish010-3210131424,5414,53033303771625 9.91 €
06461-0A21X10jet black RAL 9005satin finish01/4-2010131424,5414,53033303771610 9.91 €
06461-0A21X15jet black RAL 9005satin finish01/4-2010131424,5414,53033303771615 9.91 €
06461-0A21X20jet black RAL 9005satin finish01/4-2010131424,5414,53033303771620 9.91 €
06461-0A21X25jet black RAL 9005satin finish01/4-2010131424,5414,53033303771625 9.91 €
06461-0A21X30jet black RAL 9005satin finish01/4-2010131424,5414,53033303771630 9.91 €
06461-0A21X40jet black RAL 9005satin finish01/4-2010131424,5414,53033303771640 10.70 €
06461-0A21X50jet black RAL 9005satin finish01/4-2010131424,5414,53033303771650 10.70 €
06461-1A01X15jet black RAL 9005satin finish110-2410131424,5414,53134404771615 9.91 €
06461-1A01X20jet black RAL 9005satin finish110-2410131424,5414,53134404771620 9.91 €
06461-1A01X25jet black RAL 9005satin finish110-2410131424,5414,53134404771625 9.91 €
06461-1A11X15jet black RAL 9005satin finish110-3210131424,5414,53134404771615 9.91 €
06461-1A11X20jet black RAL 9005satin finish110-3210131424,5414,53134404771620 9.91 €
06461-1A11X25jet black RAL 9005satin finish110-3210131424,5414,53134404771625 9.91 €
06461-1A21X10jet black RAL 9005satin finish11/4-2010131424,5414,53134404771610 9.91 €
06461-1A21X15jet black RAL 9005satin finish11/4-2010131424,5414,53134404771615 9.91 €
06461-1A21X20jet black RAL 9005satin finish11/4-2010131424,5414,53134404771620 9.91 €
06461-1A21X25jet black RAL 9005satin finish11/4-2010131424,5414,53134404771625 9.91 €
06461-1A21X30jet black RAL 9005satin finish11/4-2010131424,5414,53134404771630 9.91 €
06461-1A21X40jet black RAL 9005satin finish11/4-2010131424,5414,53134404771640 10.70 €
06461-1A21X50jet black RAL 9005satin finish11/4-2010131424,5414,53134404771650 10.70 €
06461-2A21X15jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A21X20jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A21X25jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A21X30jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A21X40jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A21X50jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A21X60jet black RAL 9005satin finish21/4-2013,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A31X15jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52015 12.31 €
06461-2A31X20jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A31X25jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A31X30jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A31X40jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A31X50jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A31X60jet black RAL 9005satin finish25/16-1813,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-2A41X20jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52020 12.31 €
06461-2A41X25jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52025 12.31 €
06461-2A41X30jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52030 12.31 €
06461-2A41X40jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52040 13.23 €
06461-2A41X50jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52050 13.23 €
06461-2A41X60jet black RAL 9005satin finish23/8-1613,518,51928,56,517,542,545,56574,59,52060 13.23 €
06461-3A31X20jet black RAL 9005satin finish35/16-1816212237102454,558,58091112220 14.11 €
06461-3A31X25jet black RAL 9005satin finish35/16-1816212237102454,558,58091112225 14.11 €
06461-3A31X30jet black RAL 9005satin finish35/16-1816212237102454,558,58091112230 14.11 €
06461-3A31X40jet black RAL 9005satin finish35/16-1816212237102454,558,58091112240 15.05 €
06461-3A31X50jet black RAL 9005satin finish35/16-1816212237102454,558,58091112250 15.05 €
06461-3A31X60jet black RAL 9005satin finish35/16-1816212237102454,558,58091112260 15.05 €
06461-3A41X20jet black RAL 9005satin finish33/8-1616212237102454,558,58091112220 14.11 €
06461-3A41X25jet black RAL 9005satin finish33/8-1616212237102454,558,58091112225 14.11 €
06461-3A41X30jet black RAL 9005satin finish33/8-1616212237102454,558,58091112230 14.11 €
06461-3A41X40jet black RAL 9005satin finish33/8-1616212237102454,558,58091112240 15.05 €
06461-3A41X50jet black RAL 9005satin finish33/8-1616212237102454,558,58091112250 15.05 €
06461-3A41X60jet black RAL 9005satin finish33/8-1616212237102454,558,58091112260 15.05 €
06461-4A51X25jet black RAL 9005satin finish41/2-13192727,54310276367,595109132425 18.87 €
06461-4A51X30jet black RAL 9005satin finish41/2-13192727,54310276367,595109132430 18.87 €
06461-4A51X40jet black RAL 9005satin finish41/2-13192727,54310276367,595109132440 20.07 €
06461-4A51X50jet black RAL 9005satin finish41/2-13192727,54310276367,595109132450 20.07 €
06461-4A51X60jet black RAL 9005satin finish41/2-13192727,54310276367,595109132460 20.07 €
06461-5A61X30jet black RAL 9005satin finish55/8-11233132491231,57377,5110126152630 23.99 €
06461-5A61X40jet black RAL 9005satin finish55/8-11233132491231,57377,5110126152640 26.02 €
06461-5A61X50jet black RAL 9005satin finish55/8-11233132491231,57377,5110126152650 26.02 €
06461-5A61X60jet black RAL 9005satin finish55/8-11233132491231,57377,5110126152660 26.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83