norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with external thread, steel parts stainless steel, bright - inch
06461_BL inch

Clamping levers with external thread, steel parts stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated or high-gloss chromed.
Steel parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461_BL inch Clamping levers with external thread, steel parts stainless steel, bright, inch 249 kB

Drawings

Clamping levers with external thread, steel parts stainless steel, bright - inch

Item selection/filter

Order No.Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-9AD008X15bright96-3281111,521,4411,924272227,76,41215 9.05 €
06461-9AD008X20bright96-3281111,521,4411,924272227,76,41220 9.05 €
06461-9AD008X25bright96-3281111,521,4411,924272227,76,41225 9.05 €
06461-9AE008X15bright98-3281111,521,4411,924272227,76,41215 9.05 €
06461-9AE008X20bright98-3281111,521,4411,924272227,76,41220 9.05 €
06461-9AE008X25bright98-3281111,521,4411,924272227,76,41225 9.05 €
06461-9A1008X15bright910-3281111,521,4411,924272227,76,41215 9.05 €
06461-9A1008X20bright910-3281111,521,4411,924272227,76,41220 9.05 €
06461-9A1008X25bright910-3281111,521,4411,924272227,76,41225 9.05 €
06461-9A1008X30bright910-3281111,521,4411,924272227,76,41230 9.05 €
06461-9A1008X35bright910-3281111,521,4411,924272227,76,41235 9.74 €
06461-9A1008X40bright910-3281111,521,4411,924272227,76,41240 9.74 €
06461-0AE008X10bright08-3210131424,5414,53033303771610 9.52 €
06461-0AE008X15bright08-3210131424,5414,53033303771615 9.52 €
06461-0AE008X20bright08-3210131424,5414,53033303771620 9.52 €
06461-0AE008X25bright08-3210131424,5414,53033303771625 9.52 €
06461-0A0008X10bright010-2410131424,5414,53033303771610 9.52 €
06461-0A0008X15bright010-2410131424,5414,53033303771615 9.52 €
06461-0A0008X20bright010-2410131424,5414,53033303771620 9.52 €
06461-0A0008X25bright010-2410131424,5414,53033303771625 9.52 €
06461-0A1008X10bright010-3210131424,5414,53033303771610 9.52 €
06461-0A1008X15bright010-3210131424,5414,53033303771615 9.52 €
06461-0A1008X20bright010-3210131424,5414,53033303771620 9.52 €
06461-0A1008X25bright010-3210131424,5414,53033303771625 9.52 €
06461-0A2008X10bright01/4-2010131424,5414,53033303771610 9.52 €
06461-0A2008X15bright01/4-2010131424,5414,53033303771615 9.52 €
06461-0A2008X20bright01/4-2010131424,5414,53033303771620 9.52 €
06461-0A2008X25bright01/4-2010131424,5414,53033303771625 9.52 €
06461-0A2008X30bright01/4-2010131424,5414,53033303771630 9.52 €
06461-0A2008X40bright01/4-2010131424,5414,53033303771640 10.26 €
06461-0A2008X50bright01/4-2010131424,5414,53033303771650 10.26 €
06461-1A0008X15bright110-2410131424,5414,53134404771615 9.52 €
06461-1A0008X20bright110-2410131424,5414,53134404771620 9.52 €
06461-1A0008X25bright110-2410131424,5414,53134404771625 9.52 €
06461-1A1008X15bright110-3210131424,5414,53134404771615 9.52 €
06461-1A1008X20bright110-3210131424,5414,53134404771620 9.52 €
06461-1A1008X25bright110-3210131424,5414,53134404771625 9.52 €
06461-1A2008X10bright11/4-2010131424,5414,53134404771610 9.52 €
06461-1A2008X15bright11/4-2010131424,5414,53134404771615 9.52 €
06461-1A2008X20bright11/4-2010131424,5414,53134404771620 9.52 €
06461-1A2008X25bright11/4-2010131424,5414,53134404771625 9.52 €
06461-1A2008X30bright11/4-2010131424,5414,53134404771630 9.52 €
06461-1A2008X40bright11/4-2010131424,5414,53134404771640 10.26 €
06461-1A2008X50bright11/4-2010131424,5414,53134404771650 10.26 €
06461-2A2008X15bright21/4-2013,518,51928,56,517,542,545,56574,59,52015 11.82 €
06461-2A2008X20bright21/4-2013,518,51928,56,517,542,545,56574,59,52020 11.82 €
06461-2A2008X25bright21/4-2013,518,51928,56,517,542,545,56574,59,52025 11.82 €
06461-2A2008X30bright21/4-2013,518,51928,56,517,542,545,56574,59,52030 11.82 €
06461-2A2008X40bright21/4-2013,518,51928,56,517,542,545,56574,59,52040 12.70 €
06461-2A2008X50bright21/4-2013,518,51928,56,517,542,545,56574,59,52050 12.70 €
06461-2A2008X60bright21/4-2013,518,51928,56,517,542,545,56574,59,52060 12.70 €
06461-2A3008X15bright25/16-1813,518,51928,56,517,542,545,56574,59,52015 11.82 €
06461-2A3008X20bright25/16-1813,518,51928,56,517,542,545,56574,59,52020 11.82 €
06461-2A3008X25bright25/16-1813,518,51928,56,517,542,545,56574,59,52025 11.82 €
06461-2A3008X30bright25/16-1813,518,51928,56,517,542,545,56574,59,52030 11.82 €
06461-2A3008X40bright25/16-1813,518,51928,56,517,542,545,56574,59,52040 12.70 €
06461-2A3008X50bright25/16-1813,518,51928,56,517,542,545,56574,59,52050 12.70 €
06461-2A3008X60bright25/16-1813,518,51928,56,517,542,545,56574,59,52060 12.70 €
06461-2A4008X20bright23/8-1613,518,51928,56,517,542,545,56574,59,52020 11.82 €
06461-2A4008X25bright23/8-1613,518,51928,56,517,542,545,56574,59,52025 11.82 €
06461-2A4008X30bright23/8-1613,518,51928,56,517,542,545,56574,59,52030 11.82 €
06461-2A4008X40bright23/8-1613,518,51928,56,517,542,545,56574,59,52040 12.70 €
06461-2A4008X50bright23/8-1613,518,51928,56,517,542,545,56574,59,52050 12.70 €
06461-2A4008X60bright23/8-1613,518,51928,56,517,542,545,56574,59,52060 12.70 €
06461-3A3008X20bright35/16-1816212237102454,558,58091112220 13.56 €
06461-3A3008X25bright35/16-1816212237102454,558,58091112225 13.56 €
06461-3A3008X30bright35/16-1816212237102454,558,58091112230 13.56 €
06461-3A3008X40bright35/16-1816212237102454,558,58091112240 14.44 €
06461-3A3008X50bright35/16-1816212237102454,558,58091112250 14.44 €
06461-3A3008X60bright35/16-1816212237102454,558,58091112260 14.44 €
06461-3A4008X20bright33/8-1616212237102454,558,58091112220 13.56 €
06461-3A4008X25bright33/8-1616212237102454,558,58091112225 13.56 €
06461-3A4008X30bright33/8-1616212237102454,558,58091112230 13.56 €
06461-3A4008X40bright33/8-1616212237102454,558,58091112240 14.44 €
06461-3A4008X50bright33/8-1616212237102454,558,58091112250 14.44 €
06461-3A4008X60bright33/8-1616212237102454,558,58091112260 14.44 €
06461-4A5008X25bright41/2-13192727,54310276367,595109132425 18.12 €
06461-4A5008X30bright41/2-13192727,54310276367,595109132430 18.12 €
06461-4A5008X40bright41/2-13192727,54310276367,595109132440 19.26 €
06461-4A5008X50bright41/2-13192727,54310276367,595109132450 19.26 €
06461-4A5008X60bright41/2-13192727,54310276367,595109132460 19.26 €
06461-5A6008X30bright55/8-11233132491231,57377,5110126152630 23.02 €
06461-5A6008X40bright55/8-11233132491231,57377,5110126152640 24.98 €
06461-5A6008X50bright55/8-11233132491231,57377,5110126152650 24.98 €
06461-5A6008X60bright55/8-11233132491231,57377,5110126152660 24.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83