norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Buzzer element, continuous/pulse tone, Ø70 mm 
24 V AC/DC
81400-28

Buzzer element, continuous/pulse tone, Ø70 mm 24 V AC/DC

go back

Item description/product images

DescriptionMaterial:Polycarbonate.Version:black.Note:Buzzer element for acoustic signaling of status and faults in machines and equipment. With 2 tones to choose from. Continuous or pulsating tone (adjustable via slide switch in buzzer element).

The buzzer can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The buzzer element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical data:Mounting position: arbitrary.
Volume at 1 metre max. 55 dB (A)
Selectable tones: 2
Acustic signal pattern: continuous tone, pulsating tone
Audio frequency: 3,500 Hz
Acoustic lifespan: min. 5,000 h.
Temperature range:-20 °C to +50 °C.Accessory:Connecting element 81400-30.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-28 Buzzer element, continuous/pulse tone, Ø70 mm 24 V AC/DC 249 kB

Drawings

Buzzer element, continuous/pulse tone, Ø70 mm 
24 V AC/DC

Item selection/filter

Order No.Acoustic
Signal image
Quantity
Tones
Rated operating voltageRated operating currentRated inrush currentOperating frequency
Hz
Operating voltage
V
CADAcc.PriceOrder
81400-28-11024Continuous/pulsating224 V/DC11mA100mA5024 58.21 €
Order No.Operating voltage typeOperating voltage toleranceVolume
at a distance of 1 m
max. db (A)
service life
acoustic
min.
Safety ratingProtection classSound frequencyContamination levelCADAcc.PriceOrder
81400-28-11024AC/DC+/-10%855.000 hIP65II3.500 Hz3 58.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83