norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Light element LED, Ø70 mm
24 V AC/DC
81400-22

Light element LED, Ø70 mm 24 V AC/DC

go back

Item description/product images

DescriptionMaterial:Polycarbonate.Version:Outside smooth, inside ribbed. With integrated LED.Note:LED light element for optical signaling of status and faults in machines and equipment. Equipped with the latest LED technology, the elements provide a visible continuous or blinking light (adjustable via slide switch in the light element).

The lamp can be used alone with a connection element as a purely optical warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The light element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical data:Mounting position: arbitrary.
Light pattern: continuous / blinking (adjustable via slide switch)
Blink frequency: 1 Hz
Optical lifespan: max. 50,000 h.
Temperature range:-30 °C to +60 °CAccessory:Connecting element 81400-30.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-22 Light element LED, Ø70 mm 24 V AC/DC 237 kB

Drawings

Light element LED, Ø70 mm
24 V AC/DC

Item selection/filter

Order No.Main
colour
Rated operating voltageRated operating currentRated inrush currentOperating frequency
Hz
Operating voltage
V
Operating voltage typeCADAcc.PriceOrder
81400-22-111024red24 V/DC80mA500mA5024AC/DC 52.11 €
81400-22-112024green24 V/DC80mA500mA5024AC/DC 52.11 €
81400-22-113024yellow24 V/DC80mA500mA5024AC/DC 52.11 €
81400-22-114024white24 V/DC80mA500mA5024AC/DC 52.11 €
81400-22-115024blue24 V/DC80mA500mA5024AC/DC 52.11 €
Order No.Operating voltage toleranceFlashing frequencyLamp socketService life
optical
Illuminated imageLuminous colourMTTF value
(years)
Safety ratingProtection classContamination levelCADAcc.PriceOrder
81400-22-111024+/-10%1Hzintegrated LED50.000continuous/blinkingred2627IP65II3 52.11 €
81400-22-112024+/-10%1Hzintegrated LED50.000continuous/blinkinggreen2627IP65II3 52.11 €
81400-22-113024+/-10%1Hzintegrated LED50.000continuous/blinkingyellow2627IP65II3 52.11 €
81400-22-114024+/-10%1Hzintegrated LED50.000continuous/blinkingwhite2627IP65II3 52.11 €
81400-22-115024+/-10%1Hzintegrated LED50.000continuous/blinkingblue2627IP65II3 52.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83