norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Siren element, continuous/alternating tone, Ø70 mm
24 V AC/DC
81400-25

Siren element, continuous/alternating tone, Ø70 mm 24 V AC/DC

go back

Item description/product images

DescriptionMaterial:Polycarbonate.Version:black.Note:Siren element for acoustic signaling of status and faults in machines and equipment. With 2 tones to choose from. Continuous or alternating tone (adjustable via slide switch in siren element). The volume can be adjusted via a switch.

The siren can be used alone with a connection element as a purely acoustic warning signal, or it can be combined with other light or acoustic elements to form a signal tower (max. 5 elements). The siren element is mounted and dismantled via a twist lock.

A connection element is required for commissioning. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical data:Mounting position: arbitrary.
Volume at 1 metre: max. 105 dB (A)
Selectable tones: 2
Acoustic signal pattern: continuous tone, alternating tone
Volume adjustable: via switch
Volume range: ca. 95 to 105 dB (A)
Audio frequency: 3,000 Hz
Acoustic lifespan: min. 5,000 h.
Temperature range:-20 °C to +50 °C.Accessory:Connecting element 81400-30.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81400-25 Siren element, continuous/alternating tone, Ø70 mm 24 V AC/DC 291 kB

Drawings

Siren element, continuous/alternating tone, Ø70 mm
24 V AC/DC

Item selection/filter

Order No.Acoustic
Signal image
Quantity
Tones
Rated operating voltageRated operating currentRated inrush currentRated inrush currentCADAcc.PriceOrder
81400-25-11024Continuous/Alternating224 V/DC40mA100mA100mA 75.61 €
Order No.Operating frequency
Hz
Operating voltage
V
Operating voltage typeOperating voltage toleranceVolume
at a distance of 1 m
max. db (A)
CADAcc.PriceOrder
81400-25-110245024AC/DC+/-10%105 75.61 €
Order No.Volume
Adjustment range
db (A)
service life
acoustic
min.
MTTF value
(years)
Safety ratingProtection classSound frequencyContamination levelCADAcc.PriceOrder
81400-25-1102495-1055.000 h2677IP65II3.000 Hz3 75.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83