norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wedge clamps, steel, Form E, with clamping pins
41501_E

Wedge clamps, steel, Form E, with clamping pins

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41501_E Wedge clamps, Form E, with jaw pins 174 kB

Drawings

Wedge clamps, steel, Form E, with clamping pins

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1B2H1H3H4H5H6D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500512Ewith pins54605025301812,53,5594,75M5M12x253085 235.75 €
41501-0720512Ewith pins70,277,67239,7442721,33,5-94,75M6M12X403085 369.15 €
41501-0720516Ewith pins70,277,67239,7442721,33,5-94,75M6M16X4050150 393.30 €
41501-1000516Ewith pins81,590,510042,6644021,65-94,75M8M16X4050150 442.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83