norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wedge clamps, steel, Form A, smooth jaw faces
41501_A

Wedge clamps, steel, Form A, smooth jaw faces

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41501_A Wedge clamps, Form A, smooth jaw face 170 kB

Drawings

Wedge clamps, steel, Form A, smooth jaw faces

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0500112Asmooth44,550,550253012,53,5M5M12x253085 156.98 €
41501-0720112Asmooth61687239,74421,33,5M6M12X403085 281.75 €
41501-0720116Asmooth61687239,74421,33,5M6M16X4050150 279.45 €
41501-1000116Asmooth71,581,510042,66421,65M8M16X4050150 356.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83