norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41501_C Wedge clamps, Form C, with step 172 kB

Drawings

Wedge clamps, steel, Form C, with step

Item selection/filter

Order No.FormForm-TypeL
min.
L
max.
B

HB1H1H2H3D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
41501-0502312C2 mm steps50,556,550253012,523,5M5M12x253085 205.28 €
41501-0505312C5 mm steps50,556,550253012,553,5M5M12x253085 205.28 €
41501-0722316C2 mm steps67747239,74421,323,5M6M16X4050150 330.05 €
41501-0725316C5 mm steps67747239,74421,353,5M6M16X4050150 333.50 €
41501-1002316C2 mm steps77,587,510042,66421,625M8M16X4050150 410.55 €
41501-1005316C5 mm steps77,587,510042,66421,655M8M16X4050150 416.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Argentina
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83