norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut - inch
03089_D inch

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D inch Indexing plungers, stainless steel, Form D, inch 176 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip. Locking slot and locknut - inch

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-004903AJDstainless steelhardened31/4-281431,5125103,587/160,84,510 30.51 €
03089-004004AKDstainless steelhardened45/16-241838,5156134101/21612 29.06 €
03089-004105ALDstainless steelhardened53/8-242143,5177155139/161,34,512 27.66 €
03089-004206A5Dstainless steelhardened61/2-132552208176143/41,8614 32.61 €
03089-004308A6Dstainless steelhardened85/8-11336826102381915/162,31535 44.47 €
03089-004410A7Dstainless steelhardened103/4-10337428122510221-1/82,61534 57.68 €
03089-004412AODstainless steelhardened123/4-16337828142512221-1/82,81539 90.60 €
03089-004516A8Dstainless steelhardened161-8409632182816271-1/23,22046 102.94 €
03089-114903AJDstainless steelnot hardened31/4-281431,5125103,587/160,84,510 30.51 €
03089-114004AKDstainless steelnot hardened45/16-241838,5156134101/21612 29.06 €
03089-114105ALDstainless steelnot hardened53/8-242143,5177155139/161,34,512 27.66 €
03089-114206A5Dstainless steelnot hardened61/2-132552208176143/41,8614 32.61 €
03089-114308A6Dstainless steelnot hardened85/8-11336826102381915/162,31535 44.47 €
03089-114410A7Dstainless steelnot hardened103/4-10337428122510221-1/82,61534 57.68 €
03089-114412AODstainless steelnot hardened123/4-16337828142512221-1/82,81539 90.60 €
03089-114516A8Dstainless steelnot hardened161-8409632182816271-1/23,22046 102.94 €
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
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83