norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch
03089_C inch

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C inch Indexing plungers, stainless steel, Form C, inch 164 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and locking slot - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-003903AJCstainless steel1.4034hardened31/4-281431,5125103,580,84,510 28.78 €
03089-003004AKCstainless steel1.4034hardened45/16-241838,5156134101612 27.44 €
03089-003105ALCstainless steel1.4034hardened53/8-242143,5177155131,34,512 26.15 €
03089-003206A5Cstainless steel1.4034hardened61/2-132552208176141,8614 30.92 €
03089-003308A6Cstainless steel1.4034hardened85/8-1133682610238192,31535 41.95 €
03089-003410A7Cstainless steel1.4034hardened103/4-10337428122510222,61534 56.65 €
03089-003412AOCstainless steel1.4034hardened123/4-16337828142512222,81539 88.94 €
03089-003516A8Cstainless steel1.4034hardened161-8409632182816273,22046 101.11 €
03089-113903AJCstainless steel1.4305not hardened31/4-281431,5125103,580,84,510 28.78 €
03089-113004AKCstainless steel1.4305not hardened45/16-241838,5156134101612 27.44 €
03089-113105ALCstainless steel1.4305not hardened53/8-242143,5177155131,34,512 26.15 €
03089-113206A5Cstainless steel1.4305not hardened61/2-132552208176141,8614 30.92 €
03089-113308A6Cstainless steel1.4305not hardened85/8-1133682610238192,31535 41.95 €
03089-113410A7Cstainless steel1.4305not hardened103/4-10337428122510222,61534 56.65 €
03089-113412AOCstainless steel1.4305not hardened123/4-16337828142512222,81539 88.94 €
03089-113516A8Cstainless steel1.4305not hardened161-8409632182816273,22046 101.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83