norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A inch Indexing plungers, stainless steel, Form A, inch 157 kB

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip - inch

Item selection/filter

Order No.FormMain
material
Steel
code
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-001903AJAstainless steel1.4034hardened31/4-281434,5125103,580,84,510 23.93 €
03089-001004AKAstainless steel1.4034hardened45/16-241843156134101612 22.83 €
03089-001105ALAstainless steel1.4034hardened53/8-242150177155131,34,512 19.55 €
03089-001206A5Astainless steel1.4034hardened61/2-132559208176141,8614 23.08 €
03089-001308A6Astainless steel1.4034hardened85/8-1133772610238192,31535 32.29 €
03089-001410A7Astainless steel1.4034hardened103/4-10338328122510222,61534 38.40 €
03089-001412AOAstainless steel1.4034hardened123/4-16338728142512222,81539 63.87 €
03089-001516A8Astainless steel1.4034hardened161-84010632182816273,22046 72.59 €
03089-111903AJAstainless steel1.4305not hardened31/4-281434,5125103,580,84,510 23.93 €
03089-111004AKAstainless steel1.4305not hardened45/16-241843156134101612 22.83 €
03089-111105ALAstainless steel1.4305not hardened53/8-242150177155131,34,512 19.55 €
03089-111206A5Astainless steel1.4305not hardened61/2-132559208176141,8614 23.08 €
03089-111308A6Astainless steel1.4305not hardened85/8-1133772610238192,31535 32.29 €
03089-111410A7Astainless steel1.4305not hardened103/4-10338328122510222,61534 38.40 €
03089-111412AOAstainless steel1.4305not hardened123/4-16338728142512222,81539 63.87 €
03089-111516A8Astainless steel1.4305not hardened161-84010632182816273,22046 72.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83