norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel
06464

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06464 Clamping levers, stainless steel with external thread, threaded insert stainless steel 273 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06464-105X10electropolished1M510131424,5414,53134404771610 16.12 €
06464-105X15electropolished1M510131424,5414,53134404771615 16.12 €
06464-105X20electropolished1M510131424,5414,53134404771620 16.12 €
06464-105X25electropolished1M510131424,5414,53134404771625 16.12 €
06464-106X10electropolished1M610131424,5414,53134404771610 16.12 €
06464-106X15electropolished1M610131424,5414,53134404771615 16.12 €
06464-106X20electropolished1M610131424,5414,53134404771620 16.12 €
06464-106X25electropolished1M610131424,5414,53134404771625 16.12 €
06464-106X30electropolished1M610131424,5414,53134404771630 16.12 €
06464-106X40electropolished1M610131424,5414,53134404771640 16.74 €
06464-106X50electropolished1M610131424,5414,53134404771650 16.74 €
06464-206X15electropolished2M613,518,51928,56,517,542,545,56574,5102015 21.67 €
06464-206X20electropolished2M613,518,51928,56,517,542,545,56574,5102020 21.67 €
06464-206X25electropolished2M613,518,51928,56,517,542,545,56574,5102025 21.67 €
06464-206X30electropolished2M613,518,51928,56,517,542,545,56574,5102030 21.67 €
06464-206X40electropolished2M613,518,51928,56,517,542,545,56574,5102040 22.40 €
06464-206X50electropolished2M613,518,51928,56,517,542,545,56574,5102050 22.40 €
06464-206X60electropolished2M613,518,51928,56,517,542,545,56574,5102060 22.40 €
06464-208X15electropolished2M813,518,51928,56,517,542,545,56574,5102015 21.67 €
06464-208X20electropolished2M813,518,51928,56,517,542,545,56574,5102020 21.67 €
06464-208X25electropolished2M813,518,51928,56,517,542,545,56574,5102025 21.67 €
06464-208X30electropolished2M813,518,51928,56,517,542,545,56574,5102030 21.67 €
06464-208X40electropolished2M813,518,51928,56,517,542,545,56574,5102040 22.40 €
06464-208X50electropolished2M813,518,51928,56,517,542,545,56574,5102050 22.40 €
06464-208X60electropolished2M813,518,51928,56,517,542,545,56574,5102060 22.40 €
06464-210X20electropolished2M1013,518,51928,56,517,542,545,56574,5102020 21.67 €
06464-210X25electropolished2M1013,518,51928,56,517,542,545,56574,5102025 21.67 €
06464-210X30electropolished2M1013,518,51928,56,517,542,545,56574,5102030 21.67 €
06464-210X40electropolished2M1013,518,51928,56,517,542,545,56574,5102040 22.40 €
06464-210X50electropolished2M1013,518,51928,56,517,542,545,56574,5102050 22.40 €
06464-210X60electropolished2M1013,518,51928,56,517,542,545,56574,5102060 22.40 €
06464-308X20electropolished3M816212237102454,558,58091112220 26.16 €
06464-308X25electropolished3M816212237102454,558,58091112225 26.16 €
06464-308X30electropolished3M816212237102454,558,58091112230 26.16 €
06464-308X40electropolished3M816212237102454,558,58091112240 26.93 €
06464-308X50electropolished3M816212237102454,558,58091112250 26.93 €
06464-308X60electropolished3M816212237102454,558,58091112260 26.93 €
06464-310X20electropolished3M1016212237102454,558,58091112220 26.16 €
06464-310X25electropolished3M1016212237102454,558,58091112225 26.16 €
06464-310X30electropolished3M1016212237102454,558,58091112230 26.16 €
06464-310X40electropolished3M1016212237102454,558,58091112240 26.93 €
06464-310X50electropolished3M1016212237102454,558,58091112250 26.93 €
06464-310X60electropolished3M1016212237102454,558,58091112260 26.93 €
06464-412X25electropolished4M12192727,54310276367,595109132425 30.65 €
06464-412X30electropolished4M12192727,54310276367,595109132430 30.65 €
06464-412X40electropolished4M12192727,54310276367,595109132440 31.58 €
06464-412X50electropolished4M12192727,54310276367,595109132450 31.58 €
06464-412X60electropolished4M12192727,54310276367,595109132460 31.58 €
06464-516X30electropolished5M16233132491231,57377,5110126152630 35.68 €
06464-516X40electropolished5M16233132491231,57377,5110126152640 37.85 €
06464-516X50electropolished5M16233132491231,57377,5110126152650 37.85 €
06464-516X60electropolished5M16233132491231,57377,5110126152660 37.85 €
06464-105153X10blasted1M510131424,5414,53134404771610 14.50 €
06464-105153X15blasted1M510131424,5414,53134404771615 14.50 €
06464-105153X20blasted1M510131424,5414,53134404771620 14.50 €
06464-105153X25blasted1M510131424,5414,53134404771625 14.50 €
06464-106153X10blasted1M610131424,5414,53134404771610 14.50 €
06464-106153X15blasted1M610131424,5414,53134404771615 14.50 €
06464-106153X20blasted1M610131424,5414,53134404771620 14.50 €
06464-106153X25blasted1M610131424,5414,53134404771625 14.50 €
06464-106153X30blasted1M610131424,5414,53134404771630 14.50 €
06464-106153X40blasted1M610131424,5414,53134404771640 15.08 €
06464-106153X50blasted1M610131424,5414,53134404771650 15.08 €
06464-206153X15blasted2M613,518,51928,56,517,542,545,56574,5102015 19.50 €
06464-206153X20blasted2M613,518,51928,56,517,542,545,56574,5102020 19.50 €
06464-206153X25blasted2M613,518,51928,56,517,542,545,56574,5102025 19.50 €
06464-206153X30blasted2M613,518,51928,56,517,542,545,56574,5102030 19.50 €
06464-206153X40blasted2M613,518,51928,56,517,542,545,56574,5102040 20.18 €
06464-206153X50blasted2M613,518,51928,56,517,542,545,56574,5102050 20.18 €
06464-206153X60blasted2M613,518,51928,56,517,542,545,56574,5102060 20.18 €
06464-208153X15blasted2M813,518,51928,56,517,542,545,56574,5102015 19.50 €
06464-208153X20blasted2M813,518,51928,56,517,542,545,56574,5102020 19.50 €
06464-208153X25blasted2M813,518,51928,56,517,542,545,56574,5102025 19.50 €
06464-208153X30blasted2M813,518,51928,56,517,542,545,56574,5102030 19.50 €
06464-208153X40blasted2M813,518,51928,56,517,542,545,56574,5102040 20.18 €
06464-208153X50blasted2M813,518,51928,56,517,542,545,56574,5102050 20.18 €
06464-208153X60blasted2M813,518,51928,56,517,542,545,56574,5102060 20.18 €
06464-210153X20blasted2M1013,518,51928,56,517,542,545,56574,5102020 19.50 €
06464-210153X25blasted2M1013,518,51928,56,517,542,545,56574,5102025 19.50 €
06464-210153X30blasted2M1013,518,51928,56,517,542,545,56574,5102030 19.50 €
06464-210153X40blasted2M1013,518,51928,56,517,542,545,56574,5102040 20.18 €
06464-210153X50blasted2M1013,518,51928,56,517,542,545,56574,5102050 20.18 €
06464-210153X60blasted2M1013,518,51928,56,517,542,545,56574,5102060 20.18 €
06464-308153X20blasted3M816212237102454,558,58091112220 23.54 €
06464-308153X25blasted3M816212237102454,558,58091112225 23.54 €
06464-308153X30blasted3M816212237102454,558,58091112230 23.54 €
06464-308153X40blasted3M816212237102454,558,58091112240 24.22 €
06464-308153X50blasted3M816212237102454,558,58091112250 24.22 €
06464-308153X60blasted3M816212237102454,558,58091112260 24.22 €
06464-310153X20blasted3M1016212237102454,558,58091112220 23.54 €
06464-310153X25blasted3M1016212237102454,558,58091112225 23.54 €
06464-310153X30blasted3M1016212237102454,558,58091112230 23.54 €
06464-310153X40blasted3M1016212237102454,558,58091112240 24.22 €
06464-310153X50blasted3M1016212237102454,558,58091112250 24.22 €
06464-310153X60blasted3M1016212237102454,558,58091112260 24.22 €
06464-412153X25blasted4M12192727,54310276367,595109132425 27.58 €
06464-412153X30blasted4M12192727,54310276367,595109132430 27.58 €
06464-412153X40blasted4M12192727,54310276367,595109132440 28.43 €
06464-412153X50blasted4M12192727,54310276367,595109132450 28.43 €
06464-412153X60blasted4M12192727,54310276367,595109132460 28.43 €
06464-516153X30blasted5M16233132491231,57377,5110126152630 32.12 €
06464-516153X40blasted5M16233132491231,57377,5110126152640 34.06 €
06464-516153X50blasted5M16233132491231,57377,5110126152650 34.06 €
06464-516153X60blasted5M16233132491231,57377,5110126152660 34.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83