norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06342 Tension levers flat 163 kB

Drawings (total overview)

Tension levers flat

Tension levers flat with internal thread

More information

Drawings

Tension levers flat with internal thread

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
06342-206internal threadM675152582014228,5 12.54 €
06342-208internal threadM875152582014228,5 12.54 €
06342-210internal threadM1075152582014228,5 12.54 €
06342-212internal threadM1210015331025172710 14.84 €
06342-216internal threadM1610015331025172710 14.84 €
06342-220internal threadM2012815411230203611,5 18.84 €
06342-224internal threadM2412815411230203611,5 18.84 €

Tension levers flat with locating hole

More information

Drawings

Tension levers flat with locating hole

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
06342-106reamed hole675152582014228,5 13.78 €
06342-108reamed hole875152582014228,5 13.78 €
06342-110reamed hole1075152582014228,5 13.78 €
06342-112reamed hole1210015331025172710 16.33 €
06342-116reamed hole1610015331025172710 16.33 €
06342-120reamed hole2012815411230203611,5 20.79 €
06342-124reamed hole2412815411230203611,5 20.79 €

Tension levers flat with star socket

More information

Drawings

Tension levers flat with star socket

Item selection/filter

Order No.Kind of fasteningSWA=Handle lengthA1DD1

D2HH1H2CADAcc.PriceOrder
06342-305star socket5,575152582014228,5 24.50 €
06342-307star socket775152582014228,5 24.50 €
06342-309star socket910015331025172710 26.43 €
06342-311star socket1110015331025172710 26.43 €
06342-314star socket1412815411230203611,5 31.00 €
06342-319star socket1912815411230203611,5 31.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83