norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel A2.Version:Steel polished.
Stainless steel 1.4301 abrasive blasted.
Note:To fix the lever to another element, gluing is often more cost-effective than pinning.Drawing reference:
Form L: with hole
Form N: with internal thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 06330_Datasheet_32509_Levers_DIN_99--en 199 kB

Drawings (total overview)

LeversDIN 99

Levers DIN 99, Form L, with hole

More information

Drawings

Levers DIN 99, Form L, with hole

Item selection/filter

Order No.FormMain
material
XA=Handle lengthB1D1D2
ball
HL2CADAcc.PriceOrder
06330-106Lsteel6489,5812244 3.28 €
06330-108Lsteel86012101630,55 3.76 €
06330-110Lsteel107614,51320386 4.86 €
06330-112Lsteel129518,51625477,5 6.81 €
06330-116Lsteel1611924203259,510 13.40 €
06330-120Lsteel2015230254075,512,5 23.17 €
06330-0106Lstainless steel A26489,5812244 5.46 €
06330-0108Lstainless steel A286012101630,55 7.81 €
06330-0110Lstainless steel A2107614,51320386 10.47 €
06330-0112Lstainless steel A2129518,51625477,5 14.48 €
06330-0116Lstainless steel A21611924203259,510 19.30 €
06330-0120Lstainless steel A22015230254075,512,5 27.47 €

Levers DIN 99, Form N, with internal thread

More information

Drawings

Levers DIN 99, Form N, with internal thread

Item selection/filter

Order No.FormMain
material
XA=Handle lengthB2D1D2
ball
HL2CADAcc.PriceOrder
06330-206NsteelM6489,5812244 3.28 €
06330-208NsteelM86012101630,55 3.76 €
06330-210NsteelM107614,51320386 4.86 €
06330-212NsteelM129518,51625477,5 6.81 €
06330-216NsteelM1611924203259,510 13.40 €
06330-220NsteelM2015230254075,512,5 23.17 €
06330-0206Nstainless steel A2M6489,5812244 6.62 €
06330-0208Nstainless steel A2M86012101630,55 8.28 €
06330-0210Nstainless steel A2M107614,51320386 11.27 €
06330-0212Nstainless steel A2M129518,51625477,5 15.70 €
06330-0216Nstainless steel A2M1611924203259,510 22.61 €
06330-0220Nstainless steel A2M2015230254075,512,5 30.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83