norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat with locating hole
06342_PB

Tension levers flat with locating hole

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat Control Handles can be used for simple clamping applications and switching operations. Generally there must be enough space so that the handle can be turned 360°.On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06342_PB Tension levers flat with locating hole 120 kB

Drawings

Tension levers flat with locating hole

Item selection/filter

Order No.Kind of fasteningXA=Handle lengthA1D

D1D2HH1H2CADAcc.PriceOrder
06342-106reamed hole675152582014228,5 13.78 €
06342-108reamed hole875152582014228,5 13.78 €
06342-110reamed hole1075152582014228,5 13.78 €
06342-112reamed hole1210015331025172710 16.33 €
06342-116reamed hole1610015331025172710 16.33 €
06342-120reamed hole2012815411230203611,5 20.79 €
06342-124reamed hole2412815411230203611,5 20.79 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83