norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread and clamping force intensifier, satin finish, threaded insert stainless steel
06461-10

Clamping levers, die-cast zinc with external thread and clamping...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours and thread lengths.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461-10 Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel 338 kB

Drawings

Clamping levers, die-cast zinc with external thread and clamping force intensifier, satin finish, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BLCADAcc.PriceOrder
06461-10-2082X10orange RAL 2004plastic-coated2M82538,527,752,655,66577,51010 31.22 €
06461-10-2082X20orange RAL 2004plastic-coated2M82538,527,752,655,66577,51020 31.22 €
06461-10-2082X30orange RAL 2004plastic-coated2M82538,527,752,655,66577,51030 31.22 €
06461-10-2082X40orange RAL 2004plastic-coated2M82538,527,752,655,66577,51040 31.74 €
06461-10-3102X15orange RAL 2004plastic-coated3M10304733,964,468,6809511,215 32.57 €
06461-10-3102X30orange RAL 2004plastic-coated3M10304733,964,468,6809511,230 32.57 €
06461-10-3102X40orange RAL 2004plastic-coated3M10304733,964,468,6809511,240 33.15 €
06461-10-3102X50orange RAL 2004plastic-coated3M10304733,964,468,6809511,250 33.15 €
06461-10-4102X20orange RAL 2004plastic-coated4M103053,137,272,877,39511013,220 35.20 €
06461-10-4102X30orange RAL 2004plastic-coated4M103053,137,272,877,39511013,230 35.20 €
06461-10-4102X40orange RAL 2004plastic-coated4M103053,137,272,877,39511013,240 36.62 €
06461-10-4102X50orange RAL 2004plastic-coated4M103053,137,272,877,39511013,250 36.62 €
06461-10-5122X20orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,420 40.48 €
06461-10-5122X30orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,430 40.48 €
06461-10-5122X40orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,440 42.73 €
06461-10-5122X50orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,450 42.73 €
06461-10-20827X10ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51010 31.22 €
06461-10-20827X20ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51020 31.22 €
06461-10-20827X30ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51030 31.22 €
06461-10-20827X40ruby red RAL3003plastic-coated2M82538,527,752,655,66577,51040 31.74 €
06461-10-31027X15ruby red RAL3003plastic-coated3M10304733,964,468,6809511,215 32.57 €
06461-10-31027X30ruby red RAL3003plastic-coated3M10304733,964,468,6809511,230 32.57 €
06461-10-31027X40ruby red RAL3003plastic-coated3M10304733,964,468,6809511,240 33.15 €
06461-10-31027X50ruby red RAL3003plastic-coated3M10304733,964,468,6809511,250 33.15 €
06461-10-41027X20ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,220 35.20 €
06461-10-41027X30ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,230 35.20 €
06461-10-41027X40ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,240 36.62 €
06461-10-41027X50ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,250 36.62 €
06461-10-51227X20ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,420 40.48 €
06461-10-51227X30ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,430 40.48 €
06461-10-51227X40ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,440 42.73 €
06461-10-51227X50ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,450 42.73 €
06461-10-2083X10silver metallicplastic-coated2M82538,527,752,655,66577,51010 31.22 €
06461-10-2083X20silver metallicplastic-coated2M82538,527,752,655,66577,51020 31.22 €
06461-10-2083X30silver metallicplastic-coated2M82538,527,752,655,66577,51030 31.22 €
06461-10-2083X40silver metallicplastic-coated2M82538,527,752,655,66577,51040 31.74 €
06461-10-3103X15silver metallicplastic-coated3M10304733,964,468,6809511,215 32.57 €
06461-10-3103X30silver metallicplastic-coated3M10304733,964,468,6809511,230 32.57 €
06461-10-3103X40silver metallicplastic-coated3M10304733,964,468,6809511,240 33.15 €
06461-10-3103X50silver metallicplastic-coated3M10304733,964,468,6809511,250 33.15 €
06461-10-4103X20silver metallicplastic-coated4M103053,137,272,877,39511013,220 35.20 €
06461-10-4103X30silver metallicplastic-coated4M103053,137,272,877,39511013,230 35.20 €
06461-10-4103X40silver metallicplastic-coated4M103053,137,272,877,39511013,240 36.62 €
06461-10-4103X50silver metallicplastic-coated4M103053,137,272,877,39511013,250 36.62 €
06461-10-5123X20silver metallicplastic-coated5M123559,141,98387,5110127,515,420 40.48 €
06461-10-5123X30silver metallicplastic-coated5M123559,141,98387,5110127,515,430 40.48 €
06461-10-5123X40silver metallicplastic-coated5M123559,141,98387,5110127,515,440 42.73 €
06461-10-5123X50silver metallicplastic-coated5M123559,141,98387,5110127,515,450 42.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83