norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel
06458

Clamping levers, die-cast zinc, flat with external thread, pure...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06458 Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel 186 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06458-2062X15orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12015 7.35 €
06458-2062X20orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12020 7.35 €
06458-2062X25orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12025 7.35 €
06458-2062X30orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12030 7.35 €
06458-2062X35orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12035 7.84 €
06458-2062X40orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12040 7.84 €
06458-2062X45orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12045 7.84 €
06458-2062X50orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12050 7.84 €
06458-2062X55orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12055 7.84 €
06458-2062X60orange RAL 2004plastic-coated2M613,518,519,128,56,517,829,232,26574,510,12060 7.84 €
06458-2082X15orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12015 7.35 €
06458-2082X20orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12020 7.35 €
06458-2082X25orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12025 7.35 €
06458-2082X30orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12030 7.35 €
06458-2082X35orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12035 7.84 €
06458-2082X40orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12040 7.84 €
06458-2082X45orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12045 7.84 €
06458-2082X50orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12050 7.84 €
06458-2082X55orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12055 7.84 €
06458-2082X60orange RAL 2004plastic-coated2M813,518,519,128,56,517,829,232,26574,510,12060 7.84 €
06458-2102X15orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12015 7.35 €
06458-2102X20orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12020 7.35 €
06458-2102X25orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12025 7.35 €
06458-2102X30orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12030 7.35 €
06458-2102X35orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12035 7.84 €
06458-2102X40orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12040 7.84 €
06458-2102X45orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12045 7.84 €
06458-2102X50orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12050 7.84 €
06458-2102X55orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12055 7.84 €
06458-2102X60orange RAL 2004plastic-coated2M1013,518,519,128,56,517,829,232,26574,510,12060 7.84 €
06458-3082X15orange RAL 2004plastic-coated3M81621,222371023,83842809111,72215 8.08 €
06458-3082X20orange RAL 2004plastic-coated3M81621,222371023,83842809111,72220 8.08 €
06458-3082X25orange RAL 2004plastic-coated3M81621,222371023,83842809111,72225 8.08 €
06458-3082X30orange RAL 2004plastic-coated3M81621,222371023,83842809111,72230 8.08 €
06458-3082X35orange RAL 2004plastic-coated3M81621,222371023,83842809111,72235 8.67 €
06458-3082X40orange RAL 2004plastic-coated3M81621,222371023,83842809111,72240 8.67 €
06458-3082X45orange RAL 2004plastic-coated3M81621,222371023,83842809111,72245 8.67 €
06458-3082X50orange RAL 2004plastic-coated3M81621,222371023,83842809111,72250 8.67 €
06458-3082X55orange RAL 2004plastic-coated3M81621,222371023,83842809111,72255 8.67 €
06458-3082X60orange RAL 2004plastic-coated3M81621,222371023,83842809111,72260 8.67 €
06458-3102X15orange RAL 2004plastic-coated3M101621,222371023,83842809111,72215 8.08 €
06458-3102X20orange RAL 2004plastic-coated3M101621,222371023,83842809111,72220 8.08 €
06458-3102X25orange RAL 2004plastic-coated3M101621,222371023,83842809111,72225 8.08 €
06458-3102X30orange RAL 2004plastic-coated3M101621,222371023,83842809111,72230 8.08 €
06458-3102X35orange RAL 2004plastic-coated3M101621,222371023,83842809111,72235 8.67 €
06458-3102X40orange RAL 2004plastic-coated3M101621,222371023,83842809111,72240 8.67 €
06458-3102X45orange RAL 2004plastic-coated3M101621,222371023,83842809111,72245 8.67 €
06458-3102X50orange RAL 2004plastic-coated3M101621,222371023,83842809111,72250 8.67 €
06458-3102X55orange RAL 2004plastic-coated3M101621,222371023,83842809111,72255 8.67 €
06458-3102X60orange RAL 2004plastic-coated3M101621,222371023,83842809111,72260 8.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83