norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel
06454

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06454 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 228 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
SizeXAA1BD

D1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06454-104electropolished1M44047710131424,5414,53134916 15.67 €
06454-105electropolished1M54047710131424,5414,53134916 15.67 €
06454-106electropolished1M64047710131424,5414,53134916 15.67 €
06454-206electropolished2M66574,51013,518,51928,56,517,542,545,51220 21.13 €
06454-208electropolished2M86574,51013,518,51928,56,517,542,545,51220 21.13 €
06454-308electropolished3M880911116212237102454,558,51422 25.44 €
06454-310electropolished3M1080911116212237102454,558,51422 25.44 €
06454-410electropolished4M109510913192727,54310276367,51724 29.77 €
06454-412electropolished4M129510913192727,54310276367,51724 29.77 €
06454-512electropolished5M1211012615233132491231,57377,52326 34.49 €
06454-516electropolished5M1611012615233132491231,57377,52326 34.49 €
06454-104153blasted1M44047710131424,5414,53134916 14.11 €
06454-105153blasted1M54047710131424,5414,53134916 14.11 €
06454-106153blasted1M64047710131424,5414,53134916 14.11 €
06454-206153blasted2M66574,51013,518,51928,56,517,542,545,51220 19.01 €
06454-208153blasted2M86574,51013,518,51928,56,517,542,545,51220 19.01 €
06454-308153blasted3M880911116212237102454,558,51422 22.86 €
06454-310153blasted3M1080911116212237102454,558,51422 22.86 €
06454-410153blasted4M109510913192727,54310276367,51724 26.81 €
06454-412153blasted4M129510913192727,54310276367,51724 26.81 €
06454-512153blasted5M1211012615233132491231,57377,52326 31.05 €
06454-516153blasted5M1611012615233132491231,57377,52326 31.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83