norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert black oxidised steel
06450

Clamping levers, die-cast zinc, with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450 Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel 138 kB

Drawings

Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-92062orange RAL 20042M61213,518,519326,517,542,545,56574,59,5208.30 €
06450-92082orange RAL 20042M81213,518,519326,517,542,545,56574,59,5208.30 €
06450-93082orange RAL 20043M81416212241,5102454,558,5809111229.17 €
06450-93102orange RAL 20043M101416212241,5102454,558,5809111229.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83