norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert blue passivated steel
06450-05

Clamping levers, die-cast zinc with internal thread, satin...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Standard colours are:
orange RAL 2004, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06450-05 Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel 329 kB

Drawings

Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06450-05-0032orange RAL 2004plastic-coated0M3910131424,5414,530333037716 5.19 €
06450-05-0033silver metallicplastic-coated0M3910131424,5414,530333037716 5.19 €
06450-05-0042orange RAL 2004plastic-coated0M4910131424,5414,530333037716 5.19 €
06450-05-0043silver metallicplastic-coated0M4910131424,5414,530333037716 5.19 €
06450-05-0052orange RAL 2004plastic-coated0M5910131424,5414,530333037716 5.19 €
06450-05-0053silver metallicplastic-coated0M5910131424,5414,530333037716 5.19 €
06450-05-1042orange RAL 2004plastic-coated1M4910131424,5414,531344047716 5.19 €
06450-05-1043silver metallicplastic-coated1M4910131424,5414,531344047716 5.19 €
06450-05-1052orange RAL 2004plastic-coated1M5910131424,5414,531344047716 5.19 €
06450-05-1053silver metallicplastic-coated1M5910131424,5414,531344047716 5.19 €
06450-05-1062orange RAL 2004plastic-coated1M6910131424,5414,531344047716 5.19 €
06450-05-1063silver metallicplastic-coated1M6910131424,5414,531344047716 5.19 €
06450-05-2062orange RAL 2004plastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-2063silver metallicplastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-2082orange RAL 2004plastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-2083silver metallicplastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 6.52 €
06450-05-3082orange RAL 2004plastic-coated3M81416212237102454,558,580911122 7.12 €
06450-05-3083silver metallicplastic-coated3M81416212237102454,558,580911122 7.12 €
06450-05-3102orange RAL 2004plastic-coated3M101416212237102454,558,580911122 7.12 €
06450-05-3103silver metallicplastic-coated3M101416212237102454,558,580911122 7.12 €
06450-05-4102orange RAL 2004plastic-coated4M1017192727,54310276367,5951091324 8.33 €
06450-05-4103silver metallicplastic-coated4M1017192727,54310276367,5951091324 8.33 €
06450-05-4122orange RAL 2004plastic-coated4M1217192727,54310276367,5951091324 8.33 €
06450-05-4123silver metallicplastic-coated4M1217192727,54310276367,5951091324 8.33 €
06450-05-5122orange RAL 2004plastic-coated5M1223233132491231,57377,51101261526 10.41 €
06450-05-5123silver metallicplastic-coated5M1223233132491231,57377,51101261526 10.41 €
06450-05-5162orange RAL 2004plastic-coated5M1623233132491231,57377,51101261526 10.41 €
06450-05-5163silver metallicplastic-coated5M1623233132491231,57377,51101261526 10.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83