norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with external thread, black and silver, threaded insert black oxidised steel
06430

Clamping levers, die-cast zinc, with external thread, black and...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel black oxidised.
Note:Standard colours are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06430 Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel 267 kB

Drawings

Clamping levers, die-cast zinc, with external thread, black and silver, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2D3HH1H2H3H4AA1No. of
teeth
LCADAcc.PriceOrder
06430-1051X10black1M510131410,524,541532,535,539461610 6.15 €
06430-1051X15black1M510131410,524,541532,535,539461615 6.15 €
06430-1051X20black1M510131410,524,541532,535,539461620 6.15 €
06430-1051X25black1M510131410,524,541532,535,539461625 6.15 €
06430-1051X30black1M510131410,524,541532,535,539461630 6.15 €
06430-1051X35black1M510131410,524,541532,535,539461635 6.67 €
06430-1051X40black1M510131410,524,541532,535,539461640 6.67 €
06430-1051X45black1M510131410,524,541532,535,539461645 6.67 €
06430-1051X50black1M510131410,524,541532,535,539461650 6.67 €
06430-1061X10black1M610131410,524,541532,535,539461610 6.15 €
06430-1061X15black1M610131410,524,541532,535,539461615 6.15 €
06430-1061X20black1M610131410,524,541532,535,539461620 6.15 €
06430-1061X25black1M610131410,524,541532,535,539461625 6.15 €
06430-1061X30black1M610131410,524,541532,535,539461630 6.15 €
06430-1061X35black1M610131410,524,541532,535,539461635 6.67 €
06430-1061X40black1M610131410,524,541532,535,539461640 6.67 €
06430-1061X45black1M610131410,524,541532,535,539461645 6.67 €
06430-1061X50black1M610131410,524,541532,535,539461650 6.67 €
06430-2061X15black2M613,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2061X20black2M613,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2061X25black2M613,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2061X30black2M613,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2061X35black2M613,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2061X40black2M613,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2061X45black2M613,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2061X50black2M613,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2061X55black2M613,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2061X60black2M613,51818,515,528,56,516,545,549,564732060 8.20 €
06430-2081X15black2M813,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2081X20black2M813,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2081X25black2M813,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2081X30black2M813,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2081X35black2M813,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2081X40black2M813,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2081X45black2M813,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2081X50black2M813,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2081X55black2M813,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2081X60black2M813,51818,515,528,56,516,545,549,564732060 8.20 €
06430-2101X15black2M1013,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2101X20black2M1013,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2101X25black2M1013,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2101X30black2M1013,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2101X35black2M1013,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2101X40black2M1013,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2101X45black2M1013,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2101X50black2M1013,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2101X55black2M1013,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2101X60black2M1013,51818,515,528,56,516,545,549,564732060 8.20 €
06430-3081X15black3M81621221737102357,561,579902215 8.51 €
06430-3081X20black3M81621221737102357,561,579902220 8.51 €
06430-3081X25black3M81621221737102357,561,579902225 8.51 €
06430-3081X30black3M81621221737102357,561,579902230 8.51 €
06430-3081X35black3M81621221737102357,561,579902235 9.09 €
06430-3081X40black3M81621221737102357,561,579902240 9.09 €
06430-3081X45black3M81621221737102357,561,579902245 9.09 €
06430-3081X50black3M81621221737102357,561,579902250 9.09 €
06430-3081X55black3M81621221737102357,561,579902255 9.09 €
06430-3081X60black3M81621221737102357,561,579902260 9.09 €
06430-3101X15black3M101621221737102357,561,579902215 8.51 €
06430-3101X20black3M101621221737102357,561,579902220 8.51 €
06430-3101X25black3M101621221737102357,561,579902225 8.51 €
06430-3101X30black3M101621221737102357,561,579902230 8.51 €
06430-3101X35black3M101621221737102357,561,579902235 9.09 €
06430-3101X40black3M101621221737102357,561,579902240 9.09 €
06430-3101X45black3M101621221737102357,561,579902245 9.09 €
06430-3101X50black3M101621221737102357,561,579902250 9.09 €
06430-3101X55black3M101621221737102357,561,579902255 9.09 €
06430-3101X60black3M101621221737102357,561,579902260 9.09 €
06430-4101X20black4M101925261942,510266772951082420 9.69 €
06430-4101X25black4M101925261942,510266772951082425 9.69 €
06430-4101X30black4M101925261942,510266772951082430 9.69 €
06430-4101X35black4M101925261942,510266772951082435 10.19 €
06430-4101X40black4M101925261942,510266772951082440 10.19 €
06430-4101X45black4M101925261942,510266772951082445 10.19 €
06430-4101X50black4M101925261942,510266772951082450 10.19 €
06430-4101X55black4M101925261942,510266772951082455 10.19 €
06430-4101X60black4M101925261942,510266772951082460 10.19 €
06430-4101X70black4M101925261942,510266772951082470 10.82 €
06430-4101X80black4M101925261942,510266772951082480 10.82 €
06430-4101X90black4M101925261942,510266772951082490 10.82 €
06430-4121X20black4M121925261942,510266772951082420 9.69 €
06430-4121X25black4M121925261942,510266772951082425 9.69 €
06430-4121X30black4M121925261942,510266772951082430 9.69 €
06430-4121X35black4M121925261942,510266772951082435 10.19 €
06430-4121X40black4M121925261942,510266772951082440 10.19 €
06430-4121X45black4M121925261942,510266772951082445 10.19 €
06430-4121X50black4M121925261942,510266772951082450 10.19 €
06430-4121X55black4M121925261942,510266772951082455 10.19 €
06430-4121X60black4M121925261942,510266772951082460 10.19 €
06430-4121X70black4M121925261942,510266772951082470 10.82 €
06430-4121X80black4M121925261942,510266772951082480 10.82 €
06430-4121X90black4M121925261942,510266772951082490 10.82 €
06430-5121X25black5M122330312249123279841101262625 12.13 €
06430-5121X30black5M122330312249123279841101262630 12.13 €
06430-5121X35black5M122330312249123279841101262635 12.93 €
06430-5121X40black5M122330312249123279841101262640 12.93 €
06430-5121X45black5M122330312249123279841101262645 12.93 €
06430-5121X50black5M122330312249123279841101262650 12.93 €
06430-5121X55black5M122330312249123279841101262655 12.93 €
06430-5121X60black5M122330312249123279841101262660 12.93 €
06430-5121X70black5M122330312249123279841101262670 13.78 €
06430-5121X80black5M122330312249123279841101262680 13.78 €
06430-5121X90black5M122330312249123279841101262690 13.78 €
06430-5161X25black5M162330312249123279841101262625 12.13 €
06430-5161X30black5M162330312249123279841101262630 12.13 €
06430-5161X35black5M162330312249123279841101262635 12.93 €
06430-5161X40black5M162330312249123279841101262640 12.93 €
06430-5161X45black5M162330312249123279841101262645 12.93 €
06430-5161X50black5M162330312249123279841101262650 12.93 €
06430-5161X55black5M162330312249123279841101262655 12.93 €
06430-5161X60black5M162330312249123279841101262660 12.93 €
06430-5161X70black5M162330312249123279841101262670 13.78 €
06430-5161X80black5M162330312249123279841101262680 13.78 €
06430-5161X90black5M162330312249123279841101262690 13.78 €
06430-1053X10silver metallic1M510131410,524,541532,535,539461610 6.15 €
06430-1053X15silver metallic1M510131410,524,541532,535,539461615 6.15 €
06430-1053X20silver metallic1M510131410,524,541532,535,539461620 6.15 €
06430-1053X25silver metallic1M510131410,524,541532,535,539461625 6.15 €
06430-1053X30silver metallic1M510131410,524,541532,535,539461630 6.15 €
06430-1053X35silver metallic1M510131410,524,541532,535,539461635 6.67 €
06430-1053X40silver metallic1M510131410,524,541532,535,539461640 6.67 €
06430-1053X45silver metallic1M510131410,524,541532,535,539461645 6.67 €
06430-1053X50silver metallic1M510131410,524,541532,535,539461650 6.67 €
06430-1063X10silver metallic1M610131410,524,541532,535,539461610 6.15 €
06430-1063X15silver metallic1M610131410,524,541532,535,539461615 6.15 €
06430-1063X20silver metallic1M610131410,524,541532,535,539461620 6.15 €
06430-1063X25silver metallic1M610131410,524,541532,535,539461625 6.15 €
06430-1063X30silver metallic1M610131410,524,541532,535,539461630 6.15 €
06430-1063X35silver metallic1M610131410,524,541532,535,539461635 6.67 €
06430-1063X40silver metallic1M610131410,524,541532,535,539461640 6.67 €
06430-1063X45silver metallic1M610131410,524,541532,535,539461645 6.67 €
06430-1063X50silver metallic1M610131410,524,541532,535,539461650 6.67 €
06430-2063X15silver metallic2M613,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2063X20silver metallic2M613,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2063X25silver metallic2M613,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2063X30silver metallic2M613,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2063X35silver metallic2M613,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2063X40silver metallic2M613,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2063X45silver metallic2M613,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2063X50silver metallic2M613,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2063X55silver metallic2M613,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2063X60silver metallic2M613,51818,515,528,56,516,545,549,564732060 8.20 €
06430-2083X15silver metallic2M813,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2083X20silver metallic2M813,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2083X25silver metallic2M813,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2083X30silver metallic2M813,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2083X35silver metallic2M813,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2083X40silver metallic2M813,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2083X45silver metallic2M813,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2083X50silver metallic2M813,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2083X55silver metallic2M813,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2083X60silver metallic2M813,51818,515,528,56,516,545,549,564732060 8.20 €
06430-2103X15silver metallic2M1013,51818,515,528,56,516,545,549,564732015 7.71 €
06430-2103X20silver metallic2M1013,51818,515,528,56,516,545,549,564732020 7.71 €
06430-2103X25silver metallic2M1013,51818,515,528,56,516,545,549,564732025 7.71 €
06430-2103X30silver metallic2M1013,51818,515,528,56,516,545,549,564732030 7.71 €
06430-2103X35silver metallic2M1013,51818,515,528,56,516,545,549,564732035 8.20 €
06430-2103X40silver metallic2M1013,51818,515,528,56,516,545,549,564732040 8.20 €
06430-2103X45silver metallic2M1013,51818,515,528,56,516,545,549,564732045 8.20 €
06430-2103X50silver metallic2M1013,51818,515,528,56,516,545,549,564732050 8.20 €
06430-2103X55silver metallic2M1013,51818,515,528,56,516,545,549,564732055 8.20 €
06430-2103X60silver metallic2M1013,51818,515,528,56,516,545,549,564732060 8.20 €
06430-3083X15silver metallic3M81621221737102357,561,579902215 8.51 €
06430-3083X20silver metallic3M81621221737102357,561,579902220 8.51 €
06430-3083X25silver metallic3M81621221737102357,561,579902225 8.51 €
06430-3083X30silver metallic3M81621221737102357,561,579902230 8.51 €
06430-3083X35silver metallic3M81621221737102357,561,579902235 9.09 €
06430-3083X40silver metallic3M81621221737102357,561,579902240 9.09 €
06430-3083X45silver metallic3M81621221737102357,561,579902245 9.09 €
06430-3083X50silver metallic3M81621221737102357,561,579902250 9.09 €
06430-3083X55silver metallic3M81621221737102357,561,579902255 9.09 €
06430-3083X60silver metallic3M81621221737102357,561,579902260 9.09 €
06430-3103X15silver metallic3M101621221737102357,561,579902215 8.51 €
06430-3103X20silver metallic3M101621221737102357,561,579902220 8.51 €
06430-3103X25silver metallic3M101621221737102357,561,579902225 8.51 €
06430-3103X30silver metallic3M101621221737102357,561,579902230 8.51 €
06430-3103X35silver metallic3M101621221737102357,561,579902235 9.09 €
06430-3103X40silver metallic3M101621221737102357,561,579902240 9.09 €
06430-3103X45silver metallic3M101621221737102357,561,579902245 9.09 €
06430-3103X50silver metallic3M101621221737102357,561,579902250 9.09 €
06430-3103X55silver metallic3M101621221737102357,561,579902255 9.09 €
06430-3103X60silver metallic3M101621221737102357,561,579902260 9.09 €
06430-4103X20silver metallic4M101925261942,510266772951082420 9.69 €
06430-4103X25silver metallic4M101925261942,510266772951082425 9.69 €
06430-4103X30silver metallic4M101925261942,510266772951082430 9.69 €
06430-4103X35silver metallic4M101925261942,510266772951082435 10.19 €
06430-4103X40silver metallic4M101925261942,510266772951082440 10.19 €
06430-4103X45silver metallic4M101925261942,510266772951082445 10.19 €
06430-4103X50silver metallic4M101925261942,510266772951082450 10.19 €
06430-4103X55silver metallic4M101925261942,510266772951082455 10.19 €
06430-4103X60silver metallic4M101925261942,510266772951082460 10.19 €
06430-4103X70silver metallic4M101925261942,510266772951082470 10.82 €
06430-4103X80silver metallic4M101925261942,510266772951082480 10.82 €
06430-4103X90silver metallic4M101925261942,510266772951082490 10.82 €
06430-4123X20silver metallic4M121925261942,510266772951082420 9.69 €
06430-4123X25silver metallic4M121925261942,510266772951082425 9.69 €
06430-4123X30silver metallic4M121925261942,510266772951082430 9.69 €
06430-4123X35silver metallic4M121925261942,510266772951082435 10.19 €
06430-4123X40silver metallic4M121925261942,510266772951082440 10.19 €
06430-4123X45silver metallic4M121925261942,510266772951082445 10.19 €
06430-4123X50silver metallic4M121925261942,510266772951082450 10.19 €
06430-4123X55silver metallic4M121925261942,510266772951082455 10.19 €
06430-4123X60silver metallic4M121925261942,510266772951082460 10.19 €
06430-4123X70silver metallic4M121925261942,510266772951082470 10.82 €
06430-4123X80silver metallic4M121925261942,510266772951082480 10.82 €
06430-4123X90silver metallic4M121925261942,510266772951082490 10.82 €
06430-5123X25silver metallic5M122330312249123279841101262625 12.13 €
06430-5123X30silver metallic5M122330312249123279841101262630 12.13 €
06430-5123X35silver metallic5M122330312249123279841101262635 12.93 €
06430-5123X40silver metallic5M122330312249123279841101262640 12.93 €
06430-5123X45silver metallic5M122330312249123279841101262645 12.93 €
06430-5123X50silver metallic5M122330312249123279841101262650 12.93 €
06430-5123X55silver metallic5M122330312249123279841101262655 12.93 €
06430-5123X60silver metallic5M122330312249123279841101262660 12.93 €
06430-5123X70silver metallic5M122330312249123279841101262670 13.78 €
06430-5123X80silver metallic5M122330312249123279841101262680 13.78 €
06430-5123X90silver metallic5M122330312249123279841101262690 13.78 €
06430-5163X25silver metallic5M162330312249123279841101262625 12.13 €
06430-5163X30silver metallic5M162330312249123279841101262630 12.13 €
06430-5163X35silver metallic5M162330312249123279841101262635 12.93 €
06430-5163X40silver metallic5M162330312249123279841101262640 12.93 €
06430-5163X45silver metallic5M162330312249123279841101262645 12.93 €
06430-5163X50silver metallic5M162330312249123279841101262650 12.93 €
06430-5163X55silver metallic5M162330312249123279841101262655 12.93 €
06430-5163X60silver metallic5M162330312249123279841101262660 12.93 €
06430-5163X70silver metallic5M162330312249123279841101262670 13.78 €
06430-5163X80silver metallic5M162330312249123279841101262680 13.78 €
06430-5163X90silver metallic5M162330312249123279841101262690 13.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Arab Emirates
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83