norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips with cap, plastic, threaded insert steel or stainless steel, inch
06652 inch

Wing grips with cap, plastic, threaded insert steel or stainless...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip black thermoplastic.
Bush and screw steel 5.8 or stainless steel 1.4305.

Version:Bush or screw trivalent blue passivated steel or bright stainless steel.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652 inch Wing grips, inch 246 kB

Drawings (total overview)

Wing grips with cap, plastic, threaded insert steel or stainless steel, inch

Wing grips with cap, plastic with steel or stainless steel threaded insert, internal thread - inch

More information

Drawings

Wing grips with cap, plastic with steel or stainless steel threaded insert, internal thread - inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
ABD

D2HH1TFilter
06652-9AEΔ06652-09AEΔ384,58-3212188,510
06652-9A1Δ06652-09A1Δ384,510-3212188,510
06652-9A2Δ06652-09A2Δ384,51/4-2012188,510
06652-1A1Δ06652-01A1Δ50510-32142411,510
06652-1A2Δ06652-01A2Δ5051/4-20142411,510
06652-2A3Δ06652-02A3Δ7575/16-182135,616,514
06652-2A4Δ06652-02A4Δ7573/8-162135,616,514

Wing grips with cap, plastic with steel or stainless steel threaded insert, exernal thread, inch

More information

Drawings

Wing grips with cap, plastic with steel or stainless steel threaded insert, exernal thread, inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
ABD

D2HH1LFilter
06652-9AEΔX06652-09AEΔX384,58-3212188,510/20
06652-9A1ΔX06652-09A1ΔX384,510-3212188,510/20
06652-9A2ΔX06652-09A2ΔX384,51/4-2012188,520/30/40
06652-1A1ΔX06652-01A1ΔX50510-32142411,510/20
06652-1A2ΔX06652-01A2ΔX5051/4-20142411,520/30/40
06652-1A3ΔX06652-01A3ΔX5055/16-18142411,520/40
06652-2A3ΔX06652-02A3ΔX7575/16-182135,616,520/40
06652-2A4ΔX06652-02A4ΔX7573/8-162135,616,520/40
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83