norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips stainless steel, similar to DIN 6335 - inch
06158 inch

Palm grips stainless steel, similar to DIN 6335 - inch

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Ground and polished.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.On request:With external thread.Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06158 inch Palm grips, stainless steel, similar to DIN 6335, inch 203 kB

Drawings (total overview)

Palm grips stainless steel, similar to DIN 6335 - inch

Palm grips stainless steel, similar to DIN 6335, Form B, drilled through - inch

More information

Drawings

Palm grips stainless steel, similar to DIN 6335, Form B, drilled through - inch

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3CADAcc.PriceOrder
06158-2032CM2Bpolished0,2532122110 9.17 €
06158-2040CN2Bpolished0,31240142613 12.01 €
06158-2050CO2Bpolished0,37550183417 14.48 €
06158-2063CP2Bpolished0,563204221 18.33 €

Palm grips similar to DIN 6335, stainless steel, Form C, blind hole - inch

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form C, blind hole - inch

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3TT1CADAcc.PriceOrder
06158-3040CN2Cpolished0,312401426131518 12.91 €
06158-3050CO2Cpolished0,375501834171821 15.48 €
06158-3063CP2Cpolished0,5632042212225 19.69 €
06158-3032CM2Cpolished0,25321221101215 10.21 €

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk - inch

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk - inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
06158-4032A22Dpolished1/4-2032126,4211011 11.30 €
06158-4040A32Dpolished5/16-1840148,4261314 14.33 €
06158-4050A42Dpolished3/8-16501810,5341718 16.91 €
06158-4063A52Dpolished1/2-13632013422122 20.75 €

Palm grips similar to DIN 6335, stainless steel, Form E, blind tapped hole - inch

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form E, blind tapped hole - inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06158-5032A22Epolished1/4-20321221101215 11.30 €
06158-5040A32Epolished5/16-18401426131518 14.33 €
06158-5050A42Epolished3/8-16501834171821 16.91 €
06158-5063A52Epolished1/2-13632042212225 20.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83