norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips grey cast iron, DIN 6336 - inch
06200 inch

Star grips grey cast iron, DIN 6336 - inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
Note:For the inch series, dimension D is in inches, all other dimensions are in mm.On request:Grips with a plastic coating.Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06200 inch Star grips grey cast iron, DIN 6336, inch 270 kB

Drawings (total overview)

Star grips grey cast iron, DIN 6336 - inch

Star grips DIN 6336, grey cast iron, Form B, drilled through - inch

More information

Drawings

Star grips DIN 6336, grey cast iron, Form B, drilled through - inch

Item selection/filter

Order No.

FormSurface finish
body
DD1D2HCADAcc.PriceOrder
06200-2CMBtumbled0,25321220 3.06 €
06200-2CNBtumbled0,312401425 3.22 €
06200-2COBtumbled0,375501832 4.58 €
06200-2CPBtumbled0,5632040 6.68 €
06200-2CQBtumbled0,625802550 11.99 €

Star grips DIN 6336, grey cast iron, Form C, blind hole - inch

More information

Drawings

Star grips DIN 6336, grey cast iron, Form C, blind hole - inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
06200-3CMCtumbled0,253212201215 3.06 €
06200-3CNCtumbled0,3124014251518 3.22 €
06200-3COCtumbled0,3755018321821 4.58 €
06200-3CPCtumbled0,56320402225 6.68 €
06200-3CQCtumbled0,6258025502832 11.99 €

Star grips DIN 6336, grey cast iron, Form D, thread countersunk - inch

More information

Drawings

Star grips DIN 6336, grey cast iron, Form D, thread countersunk - inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HTCADAcc.PriceOrder
06200-4A2Dtumbled1/4-2032126,42010 3.06 €
06200-4A3Dtumbled5/16-1840148,42513 3.22 €
06200-4A4Dtumbled3/8-16501810,53216 4.58 €
06200-4A5Dtumbled1/2-136320134020 6.68 €
06200-4A6Dtumbled5/8-118025175020 11.99 €

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole - inch

More information

Drawings

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole - inch

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
06200-5A2Etumbled1/4-203212202832 3.06 €
06200-5A3Etumbled5/16-184014251518 3.22 €
06200-5A4Etumbled3/8-165018321821 4.58 €
06200-5A5Etumbled1/2-136320402225 6.68 €
06200-5A6Etumbled5/8-118025502832 11.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83