norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06652 inch
Wing grips tapped through - inch
go back
Products
Product overview
norelem inch
Operating parts - inch
Grips and knobs - inch
Wing grips tapped through - inch
Item description/product images
Description
Material:
Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.
Version:
Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06652 inch Wing grips with tapped through bush, inch
190 kB
Drawings
Item selection/filter
Order No.
Component
material
A
B
D
D2
H
H1
H2
T
CAD
Acc.
Price
Order
06652-19AE
steel
38
4,5
8-32
12
18
8,5
16,1
-
1.48
€
06652-19A1
steel
38
4,5
10-32
12
18
8,5
16,1
-
1.48
€
06652-19A2
steel
38
4,5
1/4-20
12
18
8,5
16,1
-
1.48
€
06652-11A1
steel
50
5
10-32
14
24
11,5
22
-
1.58
€
06652-11A2
steel
50
5
1/4-20
14
24
11,5
22
-
1.58
€
06652-12A3
steel
75
7
5/16-18
21
35,6
17
33,3
-
2.90
€
06652-12A4
steel
75
7
3/8-16
21
35,6
17
33,3
-
2.90
€
06652-109AE
stainless steel
38
4,5
8-32
12
18
8,5
16,1
-
2.30
€
06652-109A1
stainless steel
38
4,5
10-32
12
18
8,5
16,1
-
2.30
€
06652-109A2
stainless steel
38
4,5
1/4-20
12
18
8,5
16,1
-
2.30
€
06652-101A1
stainless steel
50
5
10-32
14
24
11,5
22
-
2.65
€
06652-101A2
stainless steel
50
5
1/4-20
14
24
11,5
22
-
2.65
€
06652-102A3
stainless steel
75
7
5/16-18
21
35,6
17
33,3
-
3.31
€
06652-102A4
stainless steel
75
7
3/8-16
21
35,6
17
33,3
-
3.31
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-29
|
>
|
>>
06010 inch
Knurled nuts DIN 6303, steel and stainless steel - inch
06090 inch
Knurled screws DIN 464 high form, steel and stainless steel - inch
06092 inch
Knurled knobs - inch
06158 inch
Palm grips stainless steel, similar to DIN 6335 - inch
06160 inch
Palm grips grey cast iron, DIN 6335 - inch
06194 inch
Star grips stainless steel, similar to DIN 6336 - inch
06200 inch
Star grips grey cast iron, DIN 6336 - inch
06210 inch
Star grips with projecting steel bush - inch
06212 inch
Star grips similar to DIN 6336, metal parts stainless steel - inch
06212 inch
Star grips with safety cable similar to DIN 6336, metal parts stainless steel - inch
<<
|
<
|
1-10
|
11-20
|
21-29
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83