norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips "Miniwing" stainless steel - inch
06652-10 inch

Wing grips "Miniwing" stainless steel - inch

go back

Item description/product images

DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Drawing reference:
Form D: tapped through thread
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652-10 inch Wing grips "Miniwing" stainless steel, inch 198 kB

Drawings (total overview)

Wing grips "Miniwing" stainless steel - inch

Wing grips "Miniwing", stainless steel, Form D, thread bored out - inch

More information

Drawings

Wing grips "Miniwing", stainless steel, Form D, thread bored out - inch

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2D6HH1H2TCADAcc.PriceOrder
06652-10-428A112D1.4308polished281310-3211,88,114,12,2513,259 9.69 €
06652-10-428A212D1.4308polished28131/4-2011,88,114,12,2513,259 9.69 €

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole - inch

More information

Drawings

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole - inch

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2TCADAcc.PriceOrder
06652-10-528A112E1.4308polished281310-3211,8152,2513,257,5 9.69 €
06652-10-528A212E1.4308polished28131/4-2011,8152,2513,259 9.69 €

Wing grips "Miniwing", stainless steel, Form L, external thread - inch

More information

Drawings

Wing grips "Miniwing", stainless steel, Form L, external thread - inch

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2LCADAcc.PriceOrder
06652-10-628AE12X10L1.4308polished28138-3211,8152,2513,2510 11.90 €
06652-10-628AE12X20L1.4308polished28138-3211,8152,2513,2520 11.90 €
06652-10-628A112X10L1.4308polished281310-3211,8152,2513,2510 11.90 €
06652-10-628A112X20L1.4308polished281310-3211,8152,2513,2520 11.90 €
06652-10-628A212X20L1.4308polished28131/4-2011,8152,2513,2520 12.94 €
06652-10-628A212X30L1.4308polished28131/4-2011,8152,2513,2530 12.94 €
06652-10-628A312X20L1.4308polished28135/16-1811,8152,2513,2520 14.00 €
06652-10-628A312X40L1.4308polished28135/16-1811,8152,2513,2540 14.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83