norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoplastic.
Bush and screw grade 5.8 steel.
Version:Steel trivalent blue-passivated.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Drawing reference:
Form D: tapped bush without cap
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06266 inch Knurled knobs, inch 165 kB

Knurled knobs Form D, with tapped bush, without cap, inch

More information

Drawings

Knurled knobs Form D, with tapped bush, without cap, inch

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
06266-11A1D10-324016,5311310 2.44 €
06266-11A2D1/4-204016,5311310 2.44 €
06266-11A3D5/16-184016,5311314 2.74 €
06266-12A3D5/16-185018361514 3.24 €
06266-12A4D3/8-165018361514 3.27 €
06266-13A4D3/8-166322411714 3.94 €
06266-13A5D1/2-136322411718 4.32 €

Knurled knobs Form E, with reamed bush, without cap, inch

More information

Drawings

Knurled knobs Form E, with reamed bush, without cap, inch

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
06266-31CME0,254016,5311310 2.58 €
06266-32CNE0,3125018361514 3.48 €
06266-33COE0,3756322411714 5.04 €

Knurled knobs Form H, with reamed bush, with cap, inch

More information

Drawings

Knurled knobs Form H, with reamed bush, with cap, inch

Overview of items (compressed)

Item selection/filter
Order No.

Form

SizeDD1D2HH1TFilter
06266-41CMΔH10,254016,5311310
06266-42CNΔH20,3125018361514
06266-43COΔH30,3756322411714

Knurled knobs Form K, with tapped bush, with cap, inch

More information

Drawings

Knurled knobs Form K, with tapped bush, with cap, inch

Overview of items (compressed)

Item selection/filter
Order No.

FormDD1D2HH1TFilter
06266-21A1ΔK10-324016,5311310
06266-21A2ΔK1/4-204016,5311310
06266-21A3ΔK5/16-184016,5311314
06266-22A3ΔK5/16-185018361514
06266-22A4ΔK3/8-165018361514
06266-23A4ΔK3/8-166322411714
06266-23A5ΔK1/2-136322411718

Knurled knobs Form L, with external thread, inch

More information

Drawings

Knurled knobs Form L, with external thread, inch

Overview of items (compressed)

Item selection/filter
Order No.

Form

SizeDD1D2HH1LFilter
06266-51A1ΔXL110-324016,5311310/20
06266-51A2ΔXL11/4-204016,5311320/30
06266-51A3ΔXL15/16-184016,5311320/40
06266-52A3ΔXL25/16-185018361520/40
06266-52A4ΔXL23/8-165018361520/40
06266-53A4ΔXL33/8-166322411720/40
06266-53A5ΔXL31/2-136322411730/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83