norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips with cap, plastic, threaded insert steel or stainless steel - inch
06253 inch

Five lobe grips with cap, plastic, threaded insert steel or...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoplastic.
Bush and screw 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06253 inch Five lobe grips, inch 246 kB

Drawings (total overview)

Five lobe grips with cap, plastic, threaded insert steel or stainless steel - inch

Five lobe grips with cap, plastic with steel or stainless steel threaded insert, internal thread - inch

More information

Drawings

Five lobe grips with cap, plastic with steel or stainless steel threaded insert, internal thread - inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
DD1

D2D3HH1H2TFilter
06253-50A3Δ06253-50A31Δ5/16-185022,228,234,817,811,514
06253-50A4Δ06253-50A41Δ3/8-165022,228,234,817,811,514
06253-50A5Δ06253-50A51Δ1/2-135022,228,234,817,811,518
06253-63A4Δ06253-63A41Δ3/8-16632835,54422,514,514
06253-63A5Δ06253-63A51Δ1/2-13632835,54422,514,518
06253-63A6Δ-5/8-11632835,54422,514,518

Five lobe grips with cap, plastic with steel or stainless steel threaded insert, external thread - inch

More information

Drawings

Five lobe grips with cap, plastic with steel or stainless steel threaded insert, external thread - inch

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
DD1

D2D3HH1H2LFilter
06253-50A4ΔX06253-50A41ΔX3/8-165022,228,234,817,811,520/40
06253-50A5ΔX-1/2-135022,228,234,817,811,530/60
06253-63A4ΔX06253-63A41ΔX3/8-16632835,54422,514,520/40
06253-63A5ΔX-1/2-13632835,54422,514,530/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83