norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic with external thread and zinc toothed ring, threaded insert stainless steel, inch
06611 inch

Clamping levers, plastic with external thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06611 inch Clamping levers with plastic handle external thread, metal parts stainless steel, inch 627 kB

Drawings

Clamping levers, plastic with external thread and zinc toothed ring, threaded insert stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LFilter
06611-1A0ΔX110-24101314,524,54153033,540477,51615/20/25
06611-1A1ΔX110-32101314,524,54153033,540477,51615/20/25
06611-1A2ΔX11/4-20101314,524,54153033,540477,51610/15/20/25/30/40/50
06611-2A2ΔX21/4-2013,51819,528,56,517,541,545,565759,52015/20/25/30/40/50/60
06611-2A3ΔX25/16-1813,51819,528,56,517,541,545,565759,52015/20/25/30/40/50/60
06611-2A4ΔX23/8-1613,51819,528,56,517,541,545,565759,52020/25/30/40/50/60
06611-3A3ΔX35/16-181621,52337102453,5588091,5112220/25/30/40/50/60
06611-3A4ΔX33/8-161621,52337102453,5588091,5112220/25/30/40/50/60
06611-4A5ΔX41/2-131925,527,5431026616695109132425/30/40/50/60
06611-5A6ΔX55/8-11233032,5491233727711012615,52630/40/50/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83