norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat, with external thread, threaded pin stainless steel, inch
06459 inch

Clamping levers, die-cast zinc, flat, with external thread,...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06459 inch Clamping levers, flat, external thread, steel parts stainless steel, inch 247 kB

Drawings

Clamping levers, die-cast zinc, flat, with external thread, threaded pin stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06459-2A21X15jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A21X20jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A21X25jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A21X30jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A21X40jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A21X50jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A21X60jet black RAL 9005satin finish21/4-2013,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A31X15jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A31X20jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A31X25jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A31X30jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A31X40jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A31X50jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A31X60jet black RAL 9005satin finish25/16-1813,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A41X20jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A41X25jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A41X30jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A41X40jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A41X50jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A41X60jet black RAL 9005satin finish23/8-1613,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-3A31X20jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72220 15.32 €
06459-3A31X25jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72225 15.32 €
06459-3A31X30jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72230 15.32 €
06459-3A31X40jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72240 16.34 €
06459-3A31X50jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72250 16.34 €
06459-3A31X60jet black RAL 9005satin finish35/16-181621,222371023,83842809111,72260 16.34 €
06459-3A41X20jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72220 15.32 €
06459-3A41X25jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72225 15.32 €
06459-3A41X30jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72230 15.32 €
06459-3A41X40jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72240 16.34 €
06459-3A41X50jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72250 16.34 €
06459-3A41X60jet black RAL 9005satin finish33/8-161621,222371023,83842809111,72260 16.34 €
06459-2A2181X15jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A2181X20jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A2181X25jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A2181X30jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A2181X40jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A2181X50jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A2181X60jet black RAL 9005textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A3181X15jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A3181X20jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A3181X25jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A3181X30jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A3181X40jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A3181X50jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A3181X60jet black RAL 9005textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A4181X20jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A4181X25jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A4181X30jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A4181X40jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A4181X50jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A4181X60jet black RAL 9005textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-3A3181X20jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72220 15.32 €
06459-3A3181X25jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72225 15.32 €
06459-3A3181X30jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72230 15.32 €
06459-3A3181X40jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72240 16.34 €
06459-3A3181X50jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72250 16.34 €
06459-3A3181X60jet black RAL 9005textured matt35/16-181621,222371023,83842809111,72260 16.34 €
06459-3A4181X20jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72220 15.32 €
06459-3A4181X25jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72225 15.32 €
06459-3A4181X30jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72230 15.32 €
06459-3A4181X40jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72240 16.34 €
06459-3A4181X50jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72250 16.34 €
06459-3A4181X60jet black RAL 9005textured matt33/8-161621,222371023,83842809111,72260 16.34 €
06459-2A2182X15orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A2182X20orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A2182X25orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A2182X30orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A2182X40orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A2182X50orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A2182X60orange RAL 2004textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A3182X15orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A3182X20orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A3182X25orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A3182X30orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A3182X40orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A3182X50orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A3182X60orange RAL 2004textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A4182X20orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A4182X25orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A4182X30orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A4182X40orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A4182X50orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A4182X60orange RAL 2004textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-3A3182X20orange RAL 2004textured matt35/16-181621,222371023,83842809111,72220 15.32 €
06459-3A3182X25orange RAL 2004textured matt35/16-181621,222371023,83842809111,72225 15.32 €
06459-3A3182X30orange RAL 2004textured matt35/16-181621,222371023,83842809111,72230 15.32 €
06459-3A3182X40orange RAL 2004textured matt35/16-181621,222371023,83842809111,72240 16.34 €
06459-3A3182X50orange RAL 2004textured matt35/16-181621,222371023,83842809111,72250 16.34 €
06459-3A3182X60orange RAL 2004textured matt35/16-181621,222371023,83842809111,72260 16.34 €
06459-3A4182X20orange RAL 2004textured matt33/8-161621,222371023,83842809111,72220 15.32 €
06459-3A4182X25orange RAL 2004textured matt33/8-161621,222371023,83842809111,72225 15.32 €
06459-3A4182X30orange RAL 2004textured matt33/8-161621,222371023,83842809111,72230 15.32 €
06459-3A4182X40orange RAL 2004textured matt33/8-161621,222371023,83842809111,72240 16.34 €
06459-3A4182X50orange RAL 2004textured matt33/8-161621,222371023,83842809111,72250 16.34 €
06459-3A4182X60orange RAL 2004textured matt33/8-161621,222371023,83842809111,72260 16.34 €
06459-2A2184X15traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A2184X20traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A2184X25traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A2184X30traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A2184X40traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A2184X50traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A2184X60traffic red RAL 3020textured matt21/4-2013,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A3184X15traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12015 13.36 €
06459-2A3184X20traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A3184X25traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A3184X30traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A3184X40traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A3184X50traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A3184X60traffic red RAL 3020textured matt25/16-1813,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-2A4184X20traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12020 13.36 €
06459-2A4184X25traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12025 13.36 €
06459-2A4184X30traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12030 13.36 €
06459-2A4184X40traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12040 14.36 €
06459-2A4184X50traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12050 14.36 €
06459-2A4184X60traffic red RAL 3020textured matt23/8-1613,518,519,128,56,517,829,232,26574,510,12060 14.36 €
06459-3A3184X20traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72220 15.32 €
06459-3A3184X25traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72225 15.32 €
06459-3A3184X30traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72230 15.32 €
06459-3A3184X40traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72240 16.34 €
06459-3A3184X50traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72250 16.34 €
06459-3A3184X60traffic red RAL 3020textured matt35/16-181621,222371023,83842809111,72260 16.34 €
06459-3A4184X20traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72220 15.32 €
06459-3A4184X25traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72225 15.32 €
06459-3A4184X30traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72230 15.32 €
06459-3A4184X40traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72240 16.34 €
06459-3A4184X50traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72250 16.34 €
06459-3A4184X60traffic red RAL 3020textured matt33/8-161621,222371023,83842809111,72260 16.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83