|
|
06451_STM inchClamping levers with internal thread, threaded insert stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle, powder-coated. Steel parts bright.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
06451-9AD181 | jet black RAL 9005 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE181 | jet black RAL 9005 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1181 | jet black RAL 9005 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD181 | jet black RAL 9005 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE181 | jet black RAL 9005 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0181 | jet black RAL 9005 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1181 | jet black RAL 9005 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2181 | jet black RAL 9005 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0181 | jet black RAL 9005 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1181 | jet black RAL 9005 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2181 | jet black RAL 9005 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2181 | jet black RAL 9005 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3181 | jet black RAL 9005 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3181 | jet black RAL 9005 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4181 | jet black RAL 9005 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4181 | jet black RAL 9005 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5181 | jet black RAL 9005 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5181 | jet black RAL 9005 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6181 | jet black RAL 9005 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD182 | orange RAL 2004 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE182 | orange RAL 2004 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1182 | orange RAL 2004 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD182 | orange RAL 2004 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE182 | orange RAL 2004 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0182 | orange RAL 2004 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1182 | orange RAL 2004 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2182 | orange RAL 2004 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0182 | orange RAL 2004 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1182 | orange RAL 2004 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2182 | orange RAL 2004 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2182 | orange RAL 2004 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3182 | orange RAL 2004 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3182 | orange RAL 2004 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4182 | orange RAL 2004 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4182 | orange RAL 2004 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5182 | orange RAL 2004 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5182 | orange RAL 2004 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6182 | orange RAL 2004 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD183 | colza yellow RAL 1021 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE183 | colza yellow RAL 1021 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1183 | colza yellow RAL 1021 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD183 | colza yellow RAL 1021 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE183 | colza yellow RAL 1021 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0183 | colza yellow RAL 1021 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1183 | colza yellow RAL 1021 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2183 | colza yellow RAL 1021 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0183 | colza yellow RAL 1021 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1183 | colza yellow RAL 1021 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2183 | colza yellow RAL 1021 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2183 | colza yellow RAL 1021 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3183 | colza yellow RAL 1021 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3183 | colza yellow RAL 1021 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4183 | colza yellow RAL 1021 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4183 | colza yellow RAL 1021 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5183 | colza yellow RAL 1021 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5183 | colza yellow RAL 1021 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6183 | colza yellow RAL 1021 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD184 | traffic red RAL 3020 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE184 | traffic red RAL 3020 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1184 | traffic red RAL 3020 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD184 | traffic red RAL 3020 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE184 | traffic red RAL 3020 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0184 | traffic red RAL 3020 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1184 | traffic red RAL 3020 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2184 | traffic red RAL 3020 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0184 | traffic red RAL 3020 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1184 | traffic red RAL 3020 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2184 | traffic red RAL 3020 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2184 | traffic red RAL 3020 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3184 | traffic red RAL 3020 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3184 | traffic red RAL 3020 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4184 | traffic red RAL 3020 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4184 | traffic red RAL 3020 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5184 | traffic red RAL 3020 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5184 | traffic red RAL 3020 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6184 | traffic red RAL 3020 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD185 | signal green RAL 6032 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE185 | signal green RAL 6032 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1185 | signal green RAL 6032 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD185 | signal green RAL 6032 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE185 | signal green RAL 6032 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0185 | signal green RAL 6032 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1185 | signal green RAL 6032 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2185 | signal green RAL 6032 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0185 | signal green RAL 6032 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1185 | signal green RAL 6032 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2185 | signal green RAL 6032 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2185 | signal green RAL 6032 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3185 | signal green RAL 6032 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3185 | signal green RAL 6032 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4185 | signal green RAL 6032 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4185 | signal green RAL 6032 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5185 | signal green RAL 6032 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5185 | signal green RAL 6032 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6185 | signal green RAL 6032 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD186 | traffic blue RAL 5017 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE186 | traffic blue RAL 5017 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1186 | traffic blue RAL 5017 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD186 | traffic blue RAL 5017 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE186 | traffic blue RAL 5017 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0186 | traffic blue RAL 5017 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1186 | traffic blue RAL 5017 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2186 | traffic blue RAL 5017 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0186 | traffic blue RAL 5017 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1186 | traffic blue RAL 5017 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2186 | traffic blue RAL 5017 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2186 | traffic blue RAL 5017 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3186 | traffic blue RAL 5017 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3186 | traffic blue RAL 5017 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4186 | traffic blue RAL 5017 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4186 | traffic blue RAL 5017 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5186 | traffic blue RAL 5017 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5186 | traffic blue RAL 5017 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6186 | traffic blue RAL 5017 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD187 | light grey RAL 7035 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE187 | light grey RAL 7035 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1187 | light grey RAL 7035 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD187 | light grey RAL 7035 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE187 | light grey RAL 7035 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0187 | light grey RAL 7035 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1187 | light grey RAL 7035 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2187 | light grey RAL 7035 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0187 | light grey RAL 7035 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1187 | light grey RAL 7035 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2187 | light grey RAL 7035 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2187 | light grey RAL 7035 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3187 | light grey RAL 7035 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3187 | light grey RAL 7035 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4187 | light grey RAL 7035 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4187 | light grey RAL 7035 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5187 | light grey RAL 7035 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5187 | light grey RAL 7035 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6187 | light grey RAL 7035 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-9AD188 | window grey RAL 7040 | textured matt | 9 | 6-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9AE188 | window grey RAL 7040 | textured matt | 9 | 8-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-9A1188 | window grey RAL 7040 | textured matt | 9 | 10-32 | 6 | 8 | 11 | 11,5 | 21,4 | 4 | 11,9 | 24 | 27 | 22 | 27,7 | 6,4 | 12 |  | | 8.90 € | | 06451-0AD188 | window grey RAL 7040 | textured matt | 0 | 6-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0AE188 | window grey RAL 7040 | textured matt | 0 | 8-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A0188 | window grey RAL 7040 | textured matt | 0 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A1188 | window grey RAL 7040 | textured matt | 0 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-0A2188 | window grey RAL 7040 | textured matt | 0 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | 9.37 € | | 06451-1A0188 | window grey RAL 7040 | textured matt | 1 | 10-24 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A1188 | window grey RAL 7040 | textured matt | 1 | 10-32 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-1A2188 | window grey RAL 7040 | textured matt | 1 | 1/4-20 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | 9.37 € | | 06451-2A2188 | window grey RAL 7040 | textured matt | 2 | 1/4-20 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-2A3188 | window grey RAL 7040 | textured matt | 2 | 5/16-18 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | 11.66 € | | 06451-3A3188 | window grey RAL 7040 | textured matt | 3 | 5/16-18 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-3A4188 | window grey RAL 7040 | textured matt | 3 | 3/8-16 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | 13.23 € | | 06451-4A4188 | window grey RAL 7040 | textured matt | 4 | 3/8-16 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-4A5188 | window grey RAL 7040 | textured matt | 4 | 1/2-13 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | 17.77 € | | 06451-5A5188 | window grey RAL 7040 | textured matt | 5 | 1/2-13 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | | 06451-5A6188 | window grey RAL 7040 | textured matt | 5 | 5/8-11 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | 22.02 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|