norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel - inch
06451 inch

Clamping levers, die-cast zinc with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated or high-gloss chromed.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451 inch Clamping levers internal thread, steel parts stainless steel, inch 336 kB

Drawings (total overview)

Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel - inch

Clamping levers with internal thread, threaded insert stainless steel, satin finish - inch

More information

Drawings

Clamping levers with internal thread, threaded insert stainless steel, satin finish - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD1jet black RAL 9005satin finish96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE1jet black RAL 9005satin finish98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A11jet black RAL 9005satin finish910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD1jet black RAL 9005satin finish06-32910131424,5414,530333037716 9.37 €
06451-0AE1jet black RAL 9005satin finish08-32910131424,5414,530333037716 9.37 €
06451-0A01jet black RAL 9005satin finish010-24910131424,5414,530333037716 9.37 €
06451-0A11jet black RAL 9005satin finish010-32910131424,5414,530333037716 9.37 €
06451-0A21jet black RAL 9005satin finish01/4-20910131424,5414,530333037716 9.37 €
06451-1A01jet black RAL 9005satin finish110-24910131424,5414,531344047716 9.37 €
06451-1A11jet black RAL 9005satin finish110-32910131424,5414,531344047716 9.37 €
06451-1A21jet black RAL 9005satin finish11/4-20910131424,5414,531344047716 9.37 €
06451-2A21jet black RAL 9005satin finish21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A31jet black RAL 9005satin finish25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A31jet black RAL 9005satin finish35/16-181416212237102454,558,580911122 13.23 €
06451-3A41jet black RAL 9005satin finish33/8-161416212237102454,558,580911122 13.23 €
06451-4A41jet black RAL 9005satin finish43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A51jet black RAL 9005satin finish41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A51jet black RAL 9005satin finish51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A61jet black RAL 9005satin finish55/8-1123233132491231,57377,51101261526 22.02 €

Clamping levers with internal thread, threaded insert stainless steel, matt textured - inch

More information

Drawings

Clamping levers with internal thread, threaded insert stainless steel, matt textured - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD181jet black RAL 9005textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE181jet black RAL 9005textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1181jet black RAL 9005textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD181jet black RAL 9005textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE181jet black RAL 9005textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0181jet black RAL 9005textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1181jet black RAL 9005textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2181jet black RAL 9005textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0181jet black RAL 9005textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1181jet black RAL 9005textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2181jet black RAL 9005textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2181jet black RAL 9005textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3181jet black RAL 9005textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3181jet black RAL 9005textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4181jet black RAL 9005textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4181jet black RAL 9005textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5181jet black RAL 9005textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5181jet black RAL 9005textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6181jet black RAL 9005textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD182orange RAL 2004textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE182orange RAL 2004textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1182orange RAL 2004textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD182orange RAL 2004textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE182orange RAL 2004textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0182orange RAL 2004textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1182orange RAL 2004textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2182orange RAL 2004textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0182orange RAL 2004textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1182orange RAL 2004textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2182orange RAL 2004textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2182orange RAL 2004textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3182orange RAL 2004textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3182orange RAL 2004textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4182orange RAL 2004textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4182orange RAL 2004textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5182orange RAL 2004textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5182orange RAL 2004textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6182orange RAL 2004textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD183colza yellow RAL 1021textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE183colza yellow RAL 1021textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1183colza yellow RAL 1021textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD183colza yellow RAL 1021textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE183colza yellow RAL 1021textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0183colza yellow RAL 1021textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1183colza yellow RAL 1021textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2183colza yellow RAL 1021textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0183colza yellow RAL 1021textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1183colza yellow RAL 1021textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2183colza yellow RAL 1021textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2183colza yellow RAL 1021textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3183colza yellow RAL 1021textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3183colza yellow RAL 1021textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4183colza yellow RAL 1021textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4183colza yellow RAL 1021textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5183colza yellow RAL 1021textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5183colza yellow RAL 1021textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6183colza yellow RAL 1021textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD184traffic red RAL 3020textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE184traffic red RAL 3020textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1184traffic red RAL 3020textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD184traffic red RAL 3020textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE184traffic red RAL 3020textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0184traffic red RAL 3020textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1184traffic red RAL 3020textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2184traffic red RAL 3020textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0184traffic red RAL 3020textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1184traffic red RAL 3020textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2184traffic red RAL 3020textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2184traffic red RAL 3020textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3184traffic red RAL 3020textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3184traffic red RAL 3020textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4184traffic red RAL 3020textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4184traffic red RAL 3020textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5184traffic red RAL 3020textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5184traffic red RAL 3020textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6184traffic red RAL 3020textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD185signal green RAL 6032textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE185signal green RAL 6032textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1185signal green RAL 6032textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD185signal green RAL 6032textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE185signal green RAL 6032textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0185signal green RAL 6032textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1185signal green RAL 6032textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2185signal green RAL 6032textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0185signal green RAL 6032textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1185signal green RAL 6032textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2185signal green RAL 6032textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2185signal green RAL 6032textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3185signal green RAL 6032textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3185signal green RAL 6032textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4185signal green RAL 6032textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4185signal green RAL 6032textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5185signal green RAL 6032textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5185signal green RAL 6032textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6185signal green RAL 6032textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD186traffic blue RAL 5017textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE186traffic blue RAL 5017textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1186traffic blue RAL 5017textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD186traffic blue RAL 5017textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE186traffic blue RAL 5017textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0186traffic blue RAL 5017textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1186traffic blue RAL 5017textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2186traffic blue RAL 5017textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0186traffic blue RAL 5017textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1186traffic blue RAL 5017textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2186traffic blue RAL 5017textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2186traffic blue RAL 5017textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3186traffic blue RAL 5017textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3186traffic blue RAL 5017textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4186traffic blue RAL 5017textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4186traffic blue RAL 5017textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5186traffic blue RAL 5017textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5186traffic blue RAL 5017textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6186traffic blue RAL 5017textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD187light grey RAL 7035textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE187light grey RAL 7035textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1187light grey RAL 7035textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD187light grey RAL 7035textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE187light grey RAL 7035textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0187light grey RAL 7035textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1187light grey RAL 7035textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2187light grey RAL 7035textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0187light grey RAL 7035textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1187light grey RAL 7035textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2187light grey RAL 7035textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2187light grey RAL 7035textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3187light grey RAL 7035textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3187light grey RAL 7035textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4187light grey RAL 7035textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4187light grey RAL 7035textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5187light grey RAL 7035textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5187light grey RAL 7035textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6187light grey RAL 7035textured matt55/8-1123233132491231,57377,51101261526 22.02 €
06451-9AD188window grey RAL 7040textured matt96-32681111,521,4411,924272227,76,412 8.90 €
06451-9AE188window grey RAL 7040textured matt98-32681111,521,4411,924272227,76,412 8.90 €
06451-9A1188window grey RAL 7040textured matt910-32681111,521,4411,924272227,76,412 8.90 €
06451-0AD188window grey RAL 7040textured matt06-32910131424,5414,530333037716 9.37 €
06451-0AE188window grey RAL 7040textured matt08-32910131424,5414,530333037716 9.37 €
06451-0A0188window grey RAL 7040textured matt010-24910131424,5414,530333037716 9.37 €
06451-0A1188window grey RAL 7040textured matt010-32910131424,5414,530333037716 9.37 €
06451-0A2188window grey RAL 7040textured matt01/4-20910131424,5414,530333037716 9.37 €
06451-1A0188window grey RAL 7040textured matt110-24910131424,5414,531344047716 9.37 €
06451-1A1188window grey RAL 7040textured matt110-32910131424,5414,531344047716 9.37 €
06451-1A2188window grey RAL 7040textured matt11/4-20910131424,5414,531344047716 9.37 €
06451-2A2188window grey RAL 7040textured matt21/4-201213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-2A3188window grey RAL 7040textured matt25/16-181213,518,51928,56,517,542,545,56574,59,520 11.66 €
06451-3A3188window grey RAL 7040textured matt35/16-181416212237102454,558,580911122 13.23 €
06451-3A4188window grey RAL 7040textured matt33/8-161416212237102454,558,580911122 13.23 €
06451-4A4188window grey RAL 7040textured matt43/8-1617192727,54310276367,5951091324 17.77 €
06451-4A5188window grey RAL 7040textured matt41/2-1317192727,54310276367,5951091324 17.77 €
06451-5A5188window grey RAL 7040textured matt51/2-1323233132491231,57377,51101261526 22.02 €
06451-5A6188window grey RAL 7040textured matt55/8-1123233132491231,57377,51101261526 22.02 €

Clamping levers with internal thread, threaded insert stainless steel, bright - inch

More information

Drawings

Clamping levers with internal thread, threaded insert stainless steel, bright - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD008-bright96-32681111,521,4411,924272227,76,412 8.54 €
06451-9AE008-bright98-32681111,521,4411,924272227,76,412 8.54 €
06451-9A1008-bright910-32681111,521,4411,924272227,76,412 8.54 €
06451-0AD008-bright06-32910131424,5414,530333037716 8.99 €
06451-0AE008-bright08-32910131424,5414,530333037716 8.99 €
06451-0A0008-bright010-24910131424,5414,530333037716 8.99 €
06451-0A1008-bright010-32910131424,5414,530333037716 8.99 €
06451-0A2008-bright01/4-20910131424,5414,530333037716 8.99 €
06451-1A0008-bright110-24910131424,5414,531344047716 8.99 €
06451-1A1008-bright110-32910131424,5414,531344047716 8.99 €
06451-1A2008-bright11/4-20910131424,5414,531344047716 8.99 €
06451-2A2008-bright21/4-201213,518,51928,56,517,542,545,56574,59,520 11.20 €
06451-2A3008-bright25/16-181213,518,51928,56,517,542,545,56574,59,520 11.20 €
06451-3A3008-bright35/16-181416212237102454,558,580911122 12.70 €
06451-3A4008-bright33/8-161416212237102454,558,580911122 12.70 €
06451-4A4008-bright43/8-1617192727,54310276367,5951091324 17.05 €
06451-4A5008-bright41/2-1317192727,54310276367,5951091324 17.05 €
06451-5A5008-bright51/2-1323233132491231,57377,51101261526 21.14 €
06451-5A6008-bright55/8-1123233132491231,57377,51101261526 21.14 €

Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed - inch

More information

Drawings

Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD6silverhigh-gloss chromed96-32681111,521,4411,924272227,76,412 11.60 €
06451-9AE6silverhigh-gloss chromed98-32681111,521,4411,924272227,76,412 11.60 €
06451-9A16silverhigh-gloss chromed910-32681111,521,4411,924272227,76,412 11.60 €
06451-0AD6silverhigh-gloss chromed06-32910131424,5414,530333037716 12.21 €
06451-0AE6silverhigh-gloss chromed08-32910131424,5414,530333037716 12.21 €
06451-0A06silverhigh-gloss chromed010-24910131424,5414,530333037716 12.21 €
06451-0A16silverhigh-gloss chromed010-32910131424,5414,530333037716 12.21 €
06451-0A26silverhigh-gloss chromed01/4-20910131424,5414,530333037716 12.21 €
06451-1A06silverhigh-gloss chromed110-24910131424,5414,531344047716 12.21 €
06451-1A16silverhigh-gloss chromed110-32910131424,5414,531344047716 12.21 €
06451-1A26silverhigh-gloss chromed11/4-20910131424,5414,531344047716 12.21 €
06451-2A26silverhigh-gloss chromed21/4-201213,518,51928,56,517,542,545,56574,59,520 15.15 €
06451-2A36silverhigh-gloss chromed25/16-181213,518,51928,56,517,542,545,56574,59,520 15.15 €
06451-3A36silverhigh-gloss chromed35/16-181416212237102454,558,580911122 17.18 €
06451-3A46silverhigh-gloss chromed33/8-161416212237102454,558,580911122 17.18 €
06451-4A46silverhigh-gloss chromed43/8-1617192727,54310276367,5951091324 23.08 €
06451-4A56silverhigh-gloss chromed41/2-1317192727,54310276367,5951091324 23.08 €
06451-5A56silverhigh-gloss chromed51/2-1323233132491231,57377,51101261526 28.61 €
06451-5A66silverhigh-gloss chromed55/8-1123233132491231,57377,51101261526 28.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83