norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed - inch
06451_HV inch

Clamping levers with internal thread, threaded insert stainless...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle high-gloss chromed.
Steel parts bright.
On request:Other female threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451_HV inch Clamping levers internal thread, steel parts stainless steel, high-gloss chromed, inch 219 kB

Drawings

Clamping levers with internal thread, threaded insert stainless steel, high-gloss chromed - inch

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-9AD6silverhigh-gloss chromed96-32681111,521,4411,924272227,76,412 11.60 €
06451-9AE6silverhigh-gloss chromed98-32681111,521,4411,924272227,76,412 11.60 €
06451-9A16silverhigh-gloss chromed910-32681111,521,4411,924272227,76,412 11.60 €
06451-0AD6silverhigh-gloss chromed06-32910131424,5414,530333037716 12.21 €
06451-0AE6silverhigh-gloss chromed08-32910131424,5414,530333037716 12.21 €
06451-0A06silverhigh-gloss chromed010-24910131424,5414,530333037716 12.21 €
06451-0A16silverhigh-gloss chromed010-32910131424,5414,530333037716 12.21 €
06451-0A26silverhigh-gloss chromed01/4-20910131424,5414,530333037716 12.21 €
06451-1A06silverhigh-gloss chromed110-24910131424,5414,531344047716 12.21 €
06451-1A16silverhigh-gloss chromed110-32910131424,5414,531344047716 12.21 €
06451-1A26silverhigh-gloss chromed11/4-20910131424,5414,531344047716 12.21 €
06451-2A26silverhigh-gloss chromed21/4-201213,518,51928,56,517,542,545,56574,59,520 15.15 €
06451-2A36silverhigh-gloss chromed25/16-181213,518,51928,56,517,542,545,56574,59,520 15.15 €
06451-3A36silverhigh-gloss chromed35/16-181416212237102454,558,580911122 17.18 €
06451-3A46silverhigh-gloss chromed33/8-161416212237102454,558,580911122 17.18 €
06451-4A46silverhigh-gloss chromed43/8-1617192727,54310276367,5951091324 23.08 €
06451-4A56silverhigh-gloss chromed41/2-1317192727,54310276367,5951091324 23.08 €
06451-5A56silverhigh-gloss chromed51/2-1323233132491231,57377,51101261526 28.61 €
06451-5A66silverhigh-gloss chromed55/8-1123233132491231,57377,51101261526 28.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83