norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert stainless steel  - inch
06451 inch

Clamping levers, die-cast zinc, with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451 inch Clamping levers with protective cap internal thread, steel parts stainless steel, inch 207 kB

Drawings

Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert stainless steel  - inch

Item selection/filter

Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06451-92A22orange RAL 200421/4-201213,518,519326,517,542,545,56574,59,520 14.09 €
06451-92A32orange RAL 200425/16-181213,518,519326,517,542,545,56574,59,520 14.09 €
06451-93A32orange RAL 200435/16-181416212241,5102454,558,580911122 16.02 €
06451-93A42orange RAL 200433/8-161416212241,5102454,558,580911122 16.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83