norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud - inch
04233 inch

Cam levers, stainless steel, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Special features:
RoHS

Drawings

Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-95120ADX10electropolished6-3212614,411,591336,241,71011,590 25.47 €
04233-95120ADX15electropolished6-3212614,411,591336,241,71511,590 25.47 €
04233-95120ADX30electropolished6-3212614,411,591336,241,73011,590 25.47 €
04233-95120AEX10electropolished8-3212614,411,591336,241,71011,590 25.47 €
04233-95120AEX15electropolished8-3212614,411,591336,241,71511,590 25.47 €
04233-95120AEX30electropolished8-3212614,411,591336,241,73011,590 25.47 €
04233-05120AEX15electropolished8-3215,48181311,21752,359,11512,5100 27.06 €
04233-05120AEX20electropolished8-3215,48181311,21752,359,12012,5100 27.06 €
04233-05120AEX30electropolished8-3215,48181311,21752,359,13012,5100 27.06 €
04233-05120A0X20electropolished10-2415,48181311,21752,359,12012,5100 27.06 €
04233-05120A0X30electropolished10-2415,48181311,21752,359,13012,5100 27.06 €
04233-05120A0X40electropolished10-2415,48181311,21752,359,14012,5100 28.05 €
04233-05120A0X50electropolished10-2415,48181311,21752,359,15012,5100 28.05 €
04233-05120A1X20electropolished10-3215,48181311,21752,359,12012,5100 27.06 €
04233-05120A1X30electropolished10-3215,48181311,21752,359,13012,5100 27.06 €
04233-05120A1X40electropolished10-3215,48181311,21752,359,14012,5100 28.05 €
04233-05120A1X50electropolished10-3215,48181311,21752,359,15012,5100 28.05 €
04233-15120A1X20electropolished10-3218,1921,51514,52270,479,2201,24120 31.84 €
04233-15120A1X30electropolished10-3218,1921,51514,52270,479,2301,24120 31.84 €
04233-15120A1X40electropolished10-3218,1921,51514,52270,479,2401,24120 33.02 €
04233-15120A1X50electropolished10-3218,1921,51514,52270,479,2501,24120 33.02 €
04233-15120A2X20electropolished1/4-2018,1921,51514,52270,479,2201,24120 31.84 €
04233-15120A2X30electropolished1/4-2018,1921,51514,52270,479,2301,24120 31.84 €
04233-15120A2X40electropolished1/4-2018,1921,51514,52270,479,2401,24120 33.02 €
04233-15120A2X50electropolished1/4-2018,1921,51514,52270,479,2501,24120 33.02 €
04233-25120A3X25electropolished5/16-1827,11133,3241828,596108251,58350 43.22 €
04233-25120A3X30electropolished5/16-1827,11133,3241828,596108301,58350 43.22 €
04233-25120A3X40electropolished5/16-1827,11133,3241828,596108401,58350 44.49 €
04233-25120A3X50electropolished5/16-1827,11133,3241828,596108501,58350 44.49 €
04233-25120A4X25electropolished3/8-1627,11133,3241828,596108251,58350 43.22 €
04233-25120A4X30electropolished3/8-1627,11133,3241828,596108301,58350 43.22 €
04233-25120A4X40electropolished3/8-1627,11133,3241828,596108401,58350 44.49 €
04233-25120A4X50electropolished3/8-1627,11133,3241828,596108501,58350 44.49 €
04233-95123ADX10blasted6-3212614,411,591336,241,71011,590 22.90 €
04233-95123ADX15blasted6-3212614,411,591336,241,71511,590 22.90 €
04233-95123ADX30blasted6-3212614,411,591336,241,73011,590 22.90 €
04233-95123AEX10blasted8-3212614,411,591336,241,71011,590 22.90 €
04233-95123AEX15blasted8-3212614,411,591336,241,71511,590 22.90 €
04233-95123AEX30blasted8-3212614,411,591336,241,73011,590 22.90 €
04233-05123AEX15blasted8-3215,48181311,21752,359,11512,5100 24.38 €
04233-05123AEX20blasted8-3215,48181311,21752,359,12012,5100 24.38 €
04233-05123AEX30blasted8-3215,48181311,21752,359,13012,5100 24.38 €
04233-05123A0X20blasted10-2415,48181311,21752,359,12012,5100 24.38 €
04233-05123A0X30blasted10-2415,48181311,21752,359,13012,5100 24.38 €
04233-05123A0X40blasted10-2415,48181311,21752,359,14012,5100 25.27 €
04233-05123A0X50blasted10-2415,48181311,21752,359,15012,5100 25.27 €
04233-05123A1X20blasted10-3215,48181311,21752,359,12012,5100 24.38 €
04233-05123A1X30blasted10-3215,48181311,21752,359,13012,5100 24.38 €
04233-05123A1X40blasted10-3215,48181311,21752,359,14012,5100 25.27 €
04233-05123A1X50blasted10-3215,48181311,21752,359,15012,5100 25.27 €
04233-15123A1X20blasted10-3218,1921,51514,52270,479,2201,24120 28.67 €
04233-15123A1X30blasted10-3218,1921,51514,52270,479,2301,24120 28.67 €
04233-15123A1X40blasted10-3218,1921,51514,52270,479,2401,24120 29.72 €
04233-15123A1X50blasted10-3218,1921,51514,52270,479,2501,24120 29.72 €
04233-15123A2X20blasted1/4-2018,1921,51514,52270,479,2201,24120 28.67 €
04233-15123A2X30blasted1/4-2018,1921,51514,52270,479,2301,24120 28.67 €
04233-15123A2X40blasted1/4-2018,1921,51514,52270,479,2401,24120 29.72 €
04233-15123A2X50blasted1/4-2018,1921,51514,52270,479,2501,24120 29.72 €
04233-25123A3X25blasted5/16-1827,11133,3241828,596108251,58350 38.90 €
04233-25123A3X30blasted5/16-1827,11133,3241828,596108301,58350 38.90 €
04233-25123A3X40blasted5/16-1827,11133,3241828,596108401,58350 40.05 €
04233-25123A3X50blasted5/16-1827,11133,3241828,596108501,58350 40.05 €
04233-25123A4X25blasted3/8-1627,11133,3241828,596108251,58350 38.90 €
04233-25123A4X30blasted3/8-1627,11133,3241828,596108301,58350 38.90 €
04233-25123A4X40blasted3/8-1627,11133,3241828,596108401,58350 40.05 €
04233-25123A4X50blasted3/8-1627,11133,3241828,596108501,58350 40.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83