norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch
04232 inch

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 inch Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel - inch 180 kB

Drawings (total overview)

Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel - inch

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

More information

Drawings

Cam levers, stainless steel, with internal thread, thrust washer stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-75410ADelectropolished6-3212613,811,5913,52227,510,550 18.93 €
04232-85410ADelectropolished6-3212614,411,5913,52833,510,645 18.93 €
04232-95410ADelectropolished6-3212614,411,5913,536,241,711,590 18.93 €
04232-75410AEelectropolished8-3212613,811,5913,52227,510,550 18.93 €
04232-85410AEelectropolished8-3212614,411,5913,52833,510,645 18.93 €
04232-95410AEelectropolished8-3212614,411,5913,536,241,711,590 18.93 €
04232-05410AEelectropolished8-3215,48181311,417,252,359,112,5100 20.13 €
04232-05410A0electropolished10-2415,48181311,417,252,359,112,5100 20.13 €
04232-05410A1electropolished10-3215,48181311,417,252,359,112,5100 20.13 €
04232-15410A1electropolished10-3218921,51514,72270,479,21,24120 23.71 €
04232-15410A2electropolished1/4-2018921,51514,72270,479,21,24120 23.71 €
04232-25410A3electropolished5/16-18271133,32418,328,8961081,58350 32.87 €
04232-75413ADblasted6-3212613,811,5913,52227,510,550 17.05 €
04232-85413ADblasted6-3212614,411,5913,52833,510,645 17.05 €
04232-95413ADblasted6-3212614,411,5913,536,241,711,590 17.05 €
04232-75413AEblasted8-3212613,811,5913,52227,510,550 17.05 €
04232-85413AEblasted8-3212614,411,5913,52833,510,645 17.05 €
04232-95413AEblasted8-3212614,411,5913,536,241,711,590 17.05 €
04232-05413AEblasted8-3215,48181311,417,252,359,112,5100 18.14 €
04232-05413A0blasted10-2415,48181311,417,252,359,112,5100 18.14 €
04232-05413A1blasted10-3215,48181311,417,252,359,112,5100 18.14 €
04232-15413A1blasted10-3218921,51514,72270,479,21,24120 21.36 €
04232-15413A2blasted1/4-2018921,51514,72270,479,21,24120 21.36 €
04232-25413A3blasted5/16-18271133,32418,328,8961081,58350 29.60 €

Cam levers, stainless steel with external thread, thrust washer and stud stainless steel - inch

More information

Drawings

Cam levers, stainless steel  with external thread, thrust washer and stud stainless steel - inch

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-75410ADX10electropolished6-3212613,811,5913,52227,51010,550 19.58 €
04232-75410ADX15electropolished6-3212613,811,5913,52227,51510,550 19.58 €
04232-75410ADX30electropolished6-3212613,811,5913,52227,53010,550 19.58 €
04232-85410ADX10electropolished6-3212614,411,5913,52833,51010,645 19.58 €
04232-85410ADX15electropolished6-3212614,411,5913,52833,51510,645 19.58 €
04232-85410ADX30electropolished6-3212614,411,5913,52833,53010,645 19.58 €
04232-75410AEX10electropolished8-3212613,811,5913,52227,51010,550 19.58 €
04232-75410AEX15electropolished8-3212613,811,5913,52227,51510,550 19.58 €
04232-75410AEX30electropolished8-3212613,811,5913,52227,53010,550 19.58 €
04232-85410AEX10electropolished8-3212614,411,5913,52833,51010,645 19.58 €
04232-85410AEX15electropolished8-3212614,411,5913,52833,51510,645 19.58 €
04232-85410AEX30electropolished8-3212614,411,5913,52833,53010,645 19.58 €
04232-75413ADX10blasted6-3212613,811,5913,52227,51010,550 17.61 €
04232-75413ADX15blasted6-3212613,811,5913,52227,51510,550 17.61 €
04232-75413ADX30blasted6-3212613,811,5913,52227,53010,550 17.61 €
04232-85413ADX10blasted6-3212614,411,5913,52833,51010,645 17.61 €
04232-85413ADX15blasted6-3212614,411,5913,52833,51510,645 17.61 €
04232-85413ADX30blasted6-3212614,411,5913,52833,53010,645 17.61 €
04232-75413AEX10blasted8-3212613,811,5913,52227,51010,550 17.61 €
04232-75413AEX15blasted8-3212613,811,5913,52227,51510,550 17.61 €
04232-75413AEX30blasted8-3212613,811,5913,52227,53010,550 17.61 €
04232-85413AEX10blasted8-3212614,411,5913,52833,51010,645 17.61 €
04232-85413AEX15blasted8-3212614,411,5913,52833,51510,645 17.61 €
04232-85413AEX30blasted8-3212614,411,5913,52833,53010,645 17.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83