norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
04233 inch

Cam levers, aluminium, adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pins 1.4305 stainless steel.
Screw and washer steel grade 5.8 or 1.4305 stainless steel.

Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 inch Cam levers, adjustable, with external thread, steel or stainless steel, inch 206 kB

Drawings

Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch

Overview of items (compressed)

Item selection/filter
Order No.Material

Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04233-95011ADX10steelblack6-3212614,411,591336,241,71101,590 10.73 €
04233-95011ADX15steelblack6-3212614,411,591336,241,71151,590 10.73 €
04233-95011ADX30steelblack6-3212614,411,591336,241,71301,590 10.73 €
04233-95011AEX10steelblack8-3212614,411,591336,241,71101,590 10.73 €
04233-95011AEX15steelblack8-3212614,411,591336,241,71151,590 10.73 €
04233-95011AEX30steelblack8-3212614,411,591336,241,71301,590 10.73 €
04233-05011AEX15steelblack8-3215,48181311,21752,359,11152,5100 11.14 €
04233-05011AEX20steelblack8-3215,48181311,21752,359,11202,5100 11.14 €
04233-05011AEX30steelblack8-3215,48181311,21752,359,11302,5100 11.14 €
04233-05011A0X20steelblack10-2415,48181311,21752,359,11202,5100 11.14 €
04233-05011A0X30steelblack10-2415,48181311,21752,359,11302,5100 11.14 €
04233-05011A0X40steelblack10-2415,48181311,21752,359,11402,5100 11.87 €
04233-05011A0X50steelblack10-2415,48181311,21752,359,11502,5100 11.87 €
04233-05011A1X20steelblack10-3215,48181311,21752,359,11202,5100 11.14 €
04233-05011A1X30steelblack10-3215,48181311,21752,359,11302,5100 11.14 €
04233-05011A1X40steelblack10-3215,48181311,21752,359,11402,5100 11.87 €
04233-05011A1X50steelblack10-3215,48181311,21752,359,11502,5100 11.87 €
04233-15011A1X20steelblack10-3218,1921,51514,52270,479,21,2204120 11.74 €
04233-15011A1X30steelblack10-3218,1921,51514,52270,479,21,2304120 11.74 €
04233-15011A1X40steelblack10-3218,1921,51514,52270,479,21,2404120 12.56 €
04233-15011A1X50steelblack10-3218,1921,51514,52270,479,21,2504120 12.56 €
04233-15011A2X20steelblack1/4-2018,1921,51514,52270,479,21,2204120 11.74 €
04233-15011A2X30steelblack1/4-2018,1921,51514,52270,479,21,2304120 11.74 €
04233-15011A2X40steelblack1/4-2018,1921,51514,52270,479,21,2404120 12.56 €
04233-15011A2X50steelblack1/4-2018,1921,51514,52270,479,21,2504120 12.56 €
04233-25011A3X25steelblack5/16-1827,11133,3241828,5961081,5258350 12.95 €
04233-25011A3X30steelblack5/16-1827,11133,3241828,5961081,5308350 12.95 €
04233-25011A3X40steelblack5/16-1827,11133,3241828,5961081,5408350 13.43 €
04233-25011A3X50steelblack5/16-1827,11133,3241828,5961081,5508350 13.43 €
04233-25011A4X25steelblack3/8-1627,11133,3241828,5961081,5258350 12.95 €
04233-25011A4X30steelblack3/8-1627,11133,3241828,5961081,5308350 12.95 €
04233-25011A4X40steelblack3/8-1627,11133,3241828,5961081,5408350 13.43 €
04233-25011A4X50steelblack3/8-1627,11133,3241828,5961081,5508350 13.43 €
04233-95111ADX10stainless steelblack6-3212614,411,591336,241,71101,590 15.17 €
04233-95111ADX15stainless steelblack6-3212614,411,591336,241,71151,590 15.17 €
04233-95111ADX30stainless steelblack6-3212614,411,591336,241,71301,590 15.17 €
04233-95111AEX10stainless steelblack8-3212614,411,591336,241,71101,590 15.17 €
04233-95111AEX15stainless steelblack8-3212614,411,591336,241,71151,590 15.17 €
04233-95111AEX30stainless steelblack8-3212614,411,591336,241,71301,590 15.17 €
04233-05111AEX15stainless steelblack8-3215,48181311,21752,359,11152,5100 15.84 €
04233-05111AEX20stainless steelblack8-3215,48181311,21752,359,11202,5100 15.84 €
04233-05111AEX30stainless steelblack8-3215,48181311,21752,359,11302,5100 15.84 €
04233-05111A0X20stainless steelblack10-2415,48181311,21752,359,11202,5100 15.84 €
04233-05111A0X30stainless steelblack10-2415,48181311,21752,359,11302,5100 15.84 €
04233-05111A0X40stainless steelblack10-2415,48181311,21752,359,11402,5100 16.84 €
04233-05111A0X50stainless steelblack10-2415,48181311,21752,359,11502,5100 16.84 €
04233-05111A1X20stainless steelblack10-3215,48181311,21752,359,11202,5100 15.84 €
04233-05111A1X30stainless steelblack10-3215,48181311,21752,359,11302,5100 15.84 €
04233-05111A1X40stainless steelblack10-3215,48181311,21752,359,11402,5100 16.84 €
04233-05111A1X50stainless steelblack10-3215,48181311,21752,359,11502,5100 16.84 €
04233-15111A1X20stainless steelblack10-3218,1921,51514,52270,479,21,2204120 17.61 €
04233-15111A1X30stainless steelblack10-3218,1921,51514,52270,479,21,2304120 17.61 €
04233-15111A1X40stainless steelblack10-3218,1921,51514,52270,479,21,2404120 18.84 €
04233-15111A1X50stainless steelblack10-3218,1921,51514,52270,479,21,2504120 18.84 €
04233-15111A2X20stainless steelblack1/4-2018,1921,51514,52270,479,21,2204120 17.61 €
04233-15111A2X30stainless steelblack1/4-2018,1921,51514,52270,479,21,2304120 17.61 €
04233-15111A2X40stainless steelblack1/4-2018,1921,51514,52270,479,21,2404120 18.84 €
04233-15111A2X50stainless steelblack1/4-2018,1921,51514,52270,479,21,2504120 18.84 €
04233-25111A3X25stainless steelblack5/16-1827,11133,3241828,5961081,5258350 19.45 €
04233-25111A3X30stainless steelblack5/16-1827,11133,3241828,5961081,5308350 19.45 €
04233-25111A3X40stainless steelblack5/16-1827,11133,3241828,5961081,5408350 20.75 €
04233-25111A3X50stainless steelblack5/16-1827,11133,3241828,5961081,5508350 20.75 €
04233-25111A4X25stainless steelblack3/8-1627,11133,3241828,5961081,5258350 19.45 €
04233-25111A4X30stainless steelblack3/8-1627,11133,3241828,5961081,5308350 19.45 €
04233-25111A4X40stainless steelblack3/8-1627,11133,3241828,5961081,5408350 20.75 €
04233-25111A4X50stainless steelblack3/8-1627,11133,3241828,5961081,5508350 20.75 €
04233-95014ADX10steelruby red6-3212614,411,591336,241,71101,590 10.73 €
04233-95014ADX15steelruby red6-3212614,411,591336,241,71151,590 10.73 €
04233-95014ADX30steelruby red6-3212614,411,591336,241,71301,590 10.73 €
04233-95014AEX10steelruby red8-3212614,411,591336,241,71101,590 10.73 €
04233-95014AEX15steelruby red8-3212614,411,591336,241,71151,590 10.73 €
04233-95014AEX30steelruby red8-3212614,411,591336,241,71301,590 10.73 €
04233-05014AEX15steelruby red8-3215,48181311,21752,359,11152,5100 11.14 €
04233-05014AEX20steelruby red8-3215,48181311,21752,359,11202,5100 11.14 €
04233-05014AEX30steelruby red8-3215,48181311,21752,359,11302,5100 11.14 €
04233-05014A0X20steelruby red10-2415,48181311,21752,359,11202,5100 11.14 €
04233-05014A0X30steelruby red10-2415,48181311,21752,359,11302,5100 11.14 €
04233-05014A0X40steelruby red10-2415,48181311,21752,359,11402,5100 11.87 €
04233-05014A0X50steelruby red10-2415,48181311,21752,359,11502,5100 11.87 €
04233-05014A1X20steelruby red10-3215,48181311,21752,359,11202,5100 11.14 €
04233-05014A1X30steelruby red10-3215,48181311,21752,359,11302,5100 11.14 €
04233-05014A1X40steelruby red10-3215,48181311,21752,359,11402,5100 11.87 €
04233-05014A1X50steelruby red10-3215,48181311,21752,359,11502,5100 11.87 €
04233-15014A1X20steelruby red10-3218,1921,51514,52270,479,21,2204120 11.74 €
04233-15014A1X30steelruby red10-3218,1921,51514,52270,479,21,2304120 11.74 €
04233-15014A1X40steelruby red10-3218,1921,51514,52270,479,21,2404120 12.56 €
04233-15014A1X50steelruby red10-3218,1921,51514,52270,479,21,2504120 12.56 €
04233-15014A2X20steelruby red1/4-2018,1921,51514,52270,479,21,2204120 11.74 €
04233-15014A2X30steelruby red1/4-2018,1921,51514,52270,479,21,2304120 11.74 €
04233-15014A2X40steelruby red1/4-2018,1921,51514,52270,479,21,2404120 12.56 €
04233-15014A2X50steelruby red1/4-2018,1921,51514,52270,479,21,2504120 12.56 €
04233-25014A3X25steelruby red5/16-1827,11133,3241828,5961081,5258350 12.95 €
04233-25014A3X30steelruby red5/16-1827,11133,3241828,5961081,5308350 12.95 €
04233-25014A3X40steelruby red5/16-1827,11133,3241828,5961081,5408350 13.43 €
04233-25014A3X50steelruby red5/16-1827,11133,3241828,5961081,5508350 13.43 €
04233-25014A4X25steelruby red3/8-1627,11133,3241828,5961081,5258350 12.95 €
04233-25014A4X30steelruby red3/8-1627,11133,3241828,5961081,5308350 12.95 €
04233-25014A4X40steelruby red3/8-1627,11133,3241828,5961081,5408350 13.43 €
04233-25014A4X50steelruby red3/8-1627,11133,3241828,5961081,5508350 13.43 €
04233-95114ADX10stainless steelruby red6-3212614,411,591336,241,71101,590 15.17 €
04233-95114ADX15stainless steelruby red6-3212614,411,591336,241,71151,590 15.17 €
04233-95114ADX30stainless steelruby red6-3212614,411,591336,241,71301,590 15.17 €
04233-95114AEX10stainless steelruby red8-3212614,411,591336,241,71101,590 15.17 €
04233-95114AEX15stainless steelruby red8-3212614,411,591336,241,71151,590 15.17 €
04233-95114AEX30stainless steelruby red8-3212614,411,591336,241,71301,590 15.17 €
04233-05114AEX15stainless steelruby red8-3215,48181311,21752,359,11152,5100 15.84 €
04233-05114AEX20stainless steelruby red8-3215,48181311,21752,359,11202,5100 15.84 €
04233-05114AEX30stainless steelruby red8-3215,48181311,21752,359,11302,5100 15.84 €
04233-05114A0X20stainless steelruby red10-2415,48181311,21752,359,11202,5100 15.84 €
04233-05114A0X30stainless steelruby red10-2415,48181311,21752,359,11302,5100 15.84 €
04233-05114A0X40stainless steelruby red10-2415,48181311,21752,359,11402,5100 16.84 €
04233-05114A0X50stainless steelruby red10-2415,48181311,21752,359,11502,5100 16.84 €
04233-05114A1X20stainless steelruby red10-3215,48181311,21752,359,11202,5100 15.84 €
04233-05114A1X30stainless steelruby red10-3215,48181311,21752,359,11302,5100 15.84 €
04233-05114A1X40stainless steelruby red10-3215,48181311,21752,359,11402,5100 16.84 €
04233-05114A1X50stainless steelruby red10-3215,48181311,21752,359,11502,5100 16.84 €
04233-15114A1X20stainless steelruby red10-3218,1921,51514,52270,479,21,2204120 17.61 €
04233-15114A1X30stainless steelruby red10-3218,1921,51514,52270,479,21,2304120 17.61 €
04233-15114A1X40stainless steelruby red10-3218,1921,51514,52270,479,21,2404120 18.84 €
04233-15114A1X50stainless steelruby red10-3218,1921,51514,52270,479,21,2504120 18.84 €
04233-15114A2X20stainless steelruby red1/4-2018,1921,51514,52270,479,21,2204120 17.61 €
04233-15114A2X30stainless steelruby red1/4-2018,1921,51514,52270,479,21,2304120 17.61 €
04233-15114A2X40stainless steelruby red1/4-2018,1921,51514,52270,479,21,2404120 18.84 €
04233-15114A2X50stainless steelruby red1/4-2018,1921,51514,52270,479,21,2504120 18.84 €
04233-25114A3X25stainless steelruby red5/16-1827,11133,3241828,5961081,5258350 19.45 €
04233-25114A3X30stainless steelruby red5/16-1827,11133,3241828,5961081,5308350 19.45 €
04233-25114A3X40stainless steelruby red5/16-1827,11133,3241828,5961081,5408350 20.75 €
04233-25114A3X50stainless steelruby red5/16-1827,11133,3241828,5961081,5508350 20.75 €
04233-25114A4X25stainless steelruby red3/8-1627,11133,3241828,5961081,5258350 19.45 €
04233-25114A4X30stainless steelruby red3/8-1627,11133,3241828,5961081,5308350 19.45 €
04233-25114A4X40stainless steelruby red3/8-1627,11133,3241828,5961081,5408350 20.75 €
04233-25114A4X50stainless steelruby red3/8-1627,11133,3241828,5961081,5508350 20.75 €
04233-15211A1X20steelblack10-3218,1922161423,471,579,61,15202,5125 9.38 €
04233-15211A1X30steelblack10-3218,1922161423,471,579,61,15302,5125 9.38 €
04233-15211A1X40steelblack10-3218,1922161423,471,579,61,15402,5125 10.04 €
04233-15211A1X50steelblack10-3218,1922161423,471,579,61,15502,5125 10.04 €
04233-15211A2X20steelblack1/4-2018,1922161423,471,579,61,15202,5125 9.38 €
04233-15211A2X30steelblack1/4-2018,1922161423,471,579,61,15302,5125 9.38 €
04233-15211A2X40steelblack1/4-2018,1922161423,471,579,61,15402,5125 10.04 €
04233-15211A2X50steelblack1/4-2018,1922161423,471,579,61,15502,5125 10.04 €
04233-25211A3X25steelblack5/16-1827,1113324,216,227,71001101,5255170 11.01 €
04233-25211A3X30steelblack5/16-1827,1113324,216,227,71001101,5305170 11.01 €
04233-25211A3X40steelblack5/16-1827,1113324,216,227,71001101,5405170 11.47 €
04233-25211A3X50steelblack5/16-1827,1113324,216,227,71001101,5505170 11.47 €
04233-25211A4X25steelblack3/8-1627,1113324,216,227,71001101,5255170 11.01 €
04233-25211A4X30steelblack3/8-1627,1113324,216,227,71001101,5305170 11.01 €
04233-25211A4X40steelblack3/8-1627,1113324,216,227,71001101,5405170 11.47 €
04233-25211A4X50steelblack3/8-1627,1113324,216,227,71001101,5505170 11.47 €
04233-15311A1X20stainless steelblack10-3218,1922161423,471,579,61,15202,5125 14.08 €
04233-15311A1X30stainless steelblack10-3218,1922161423,471,579,61,15302,5125 14.08 €
04233-15311A1X40stainless steelblack10-3218,1922161423,471,579,61,15402,5125 15.08 €
04233-15311A1X50stainless steelblack10-3218,1922161423,471,579,61,15502,5125 15.08 €
04233-15311A2X20stainless steelblack1/4-2018,1922161423,471,579,61,15202,5125 14.08 €
04233-15311A2X30stainless steelblack1/4-2018,1922161423,471,579,61,15302,5125 14.08 €
04233-15311A2X40stainless steelblack1/4-2018,1922161423,471,579,61,15402,5125 15.08 €
04233-15311A2X50stainless steelblack1/4-2018,1922161423,471,579,61,15502,5125 15.08 €
04233-25311A3X25stainless steelblack5/16-1827,1113324,216,227,71001101,5255170 16.50 €
04233-25311A3X30stainless steelblack5/16-1827,1113324,216,227,71001101,5305170 16.50 €
04233-25311A3X40stainless steelblack5/16-1827,1113324,216,227,71001101,5405170 17.64 €
04233-25311A3X50stainless steelblack5/16-1827,1113324,216,227,71001101,5505170 17.64 €
04233-25311A4X25stainless steelblack3/8-1627,1113324,216,227,71001101,5255170 16.50 €
04233-25311A4X30stainless steelblack3/8-1627,1113324,216,227,71001101,5305170 16.50 €
04233-25311A4X40stainless steelblack3/8-1627,1113324,216,227,71001101,5405170 17.64 €
04233-25311A4X50stainless steelblack3/8-1627,1113324,216,227,71001101,5505170 17.64 €
04233-152184A1X20steelred RAL 302010-3218,1922161423,471,579,61,15202,5125 9.38 €
04233-152184A1X30steelred RAL 302010-3218,1922161423,471,579,61,15302,5125 9.38 €
04233-152184A1X40steelred RAL 302010-3218,1922161423,471,579,61,15402,5125 10.04 €
04233-152184A1X50steelred RAL 302010-3218,1922161423,471,579,61,15502,5125 10.04 €
04233-152184A2X20steelred RAL 30201/4-2018,1922161423,471,579,61,15202,5125 9.38 €
04233-152184A2X30steelred RAL 30201/4-2018,1922161423,471,579,61,15302,5125 9.38 €
04233-152184A2X40steelred RAL 30201/4-2018,1922161423,471,579,61,15402,5125 10.04 €
04233-152184A2X50steelred RAL 30201/4-2018,1922161423,471,579,61,15502,5125 10.04 €
04233-252184A3X25steelred RAL 30205/16-1827,111332416,227,71001101,5255170 11.01 €
04233-252184A3X30steelred RAL 30205/16-1827,111332416,227,71001101,5305170 11.01 €
04233-252184A3X40steelred RAL 30205/16-1827,111332416,227,71001101,5405170 11.47 €
04233-252184A3X50steelred RAL 30205/16-1827,111332416,227,71001101,5505170 11.47 €
04233-252184A4X25steelred RAL 30203/8-1627,111332416,227,71001101,5255170 11.01 €
04233-252184A4X30steelred RAL 30203/8-1627,111332416,227,71001101,5305170 11.01 €
04233-252184A4X40steelred RAL 30203/8-1627,111332416,227,71001101,5405170 11.47 €
04233-252184A4X50steelred RAL 30203/8-1627,111332416,227,71001101,5505170 11.47 €
04233-153184A1X20stainless steelred RAL 302010-3218,1922161423,471,579,61,15202,5125 14.08 €
04233-153184A1X30stainless steelred RAL 302010-3218,1922161423,471,579,61,15302,5125 14.08 €
04233-153184A1X40stainless steelred RAL 302010-3218,1922161423,471,579,61,15402,5125 15.08 €
04233-153184A1X50stainless steelred RAL 302010-3218,1922161423,471,579,61,15502,5125 15.08 €
04233-153184A2X20stainless steelred RAL 30201/4-2018,1922161423,471,579,61,15202,5125 14.08 €
04233-153184A2X30stainless steelred RAL 30201/4-2018,1922161423,471,579,61,15302,5125 14.08 €
04233-153184A2X40stainless steelred RAL 30201/4-2018,1922161423,471,579,61,15402,5125 15.08 €
04233-153184A2X50stainless steelred RAL 30201/4-2018,1922161423,471,579,61,15502,5125 15.08 €
04233-253184A3X25stainless steelred RAL 30205/16-1827,111332416,227,71001101,5255170 16.50 €
04233-253184A3X30stainless steelred RAL 30205/16-1827,111332416,227,71001101,5305170 16.50 €
04233-253184A3X40stainless steelred RAL 30205/16-1827,111332416,227,71001101,5405170 17.64 €
04233-253184A3X50stainless steelred RAL 30205/16-1827,111332416,227,71001101,5505170 17.64 €
04233-253184A4X25stainless steelred RAL 30203/8-1627,111332416,227,71001101,5255170 16.50 €
04233-253184A4X30stainless steelred RAL 30203/8-1627,111332416,227,71001101,5305170 16.50 €
04233-253184A4X40stainless steelred RAL 30203/8-1627,111332416,227,71001101,5405170 17.64 €
04233-253184A4X50stainless steelred RAL 30203/8-1627,111332416,227,71001101,5505170 17.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83