norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, stainless steel 1.4301 or 1.4404, oval profile 21x13, mounted from the rear
06920-05

Pull handles, stainless steel 1.4301 or 1.4404, oval profile...

go back

Item description/product images

DescriptionProduct description:These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.Material:

1.4301 or 1.4404 stainless steel.

Version:Polished or blasted.Assembly:From the rear.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920-05 Pull handles stainless steel, oval 136 kB

Drawings

Pull handles, stainless steel 1.4301 or 1.4404, oval profile 21x13, mounted from the rear

Item selection/filter

Order No.Steel
code
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
06920-05-1001600611.4301blasted1002113M650113121000 18.61 €
06920-05-1121600611.4301blasted1122113M650125121000 19.93 €
06920-05-1201600611.4301blasted1202113M650133121000 21.06 €
06920-05-1281600611.4301blasted1282113M650141121000 21.52 €
06920-05-1601600611.4301blasted1602113M650173121000 24.30 €
06920-05-1001610611.4301polished1002113M650113121000 20.04 €
06920-05-1121610611.4301polished1122113M650125121000 21.37 €
06920-05-1201610611.4301polished1202113M650133121000 22.51 €
06920-05-1281610611.4301polished1282113M650141121000 23.32 €
06920-05-1601610611.4301polished1602113M650173121000 26.55 €
06920-05-1001600621.4404blasted1002113M650113121000 20.86 €
06920-05-1121600621.4404blasted1122113M650125121000 22.31 €
06920-05-1201600621.4404blasted1202113M650133121000 23.53 €
06920-05-1281600621.4404blasted1282113M650141121000 24.46 €
06920-05-1601600621.4404blasted1602113M650173121000 27.49 €
06920-05-1001610621.4404polished1002113M650113121000 22.31 €
06920-05-1121610621.4404polished1122113M650125121000 23.75 €
06920-05-1201610621.4404polished1202113M650133121000 24.97 €
06920-05-1281610621.4404polished1282113M650141121000 26.20 €
06920-05-1601610621.4404polished1602113M650173121000 29.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83