norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, plastic, mounted from the front or rear
06916-01

Pull handles, plastic, mounted from the front or rear

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, screw, washer and nut steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.

Screw-on dimension "A" applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly:Form A from the front.
Form B from the rear.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-01 Pull handles, plastic 116 kB

Drawings (total overview)

Pull handles, plastic, mounted from the front or rear

Pull handles, plastic, mounted from front or rear

More information

Drawings

Pull handles, plastic, mounted from front or rear

Item selection/filter

Order No.FormComponent
material
ABCDHH1LSLoad
capacity
N
CADAcc.PriceOrder
06916-01-1100051Asteel100179,5M53320122201000 4.86 €
06916-01-1120061Asteel1202111,4M63925146241000 5.75 €
06916-01-1140081Asteel1402414,2M84530170281000 7.36 €
06916-01-1100052Astainless steel100179,5M53320122201000 5.53 €
06916-01-1120062Astainless steel1202111,4M63925146241000 6.41 €
06916-01-1140082Astainless steel1402414,2M84530170281000 8.41 €

Pull handles, plastic, mounted from the rear

More information

Drawings

Pull handles, plastic, mounted from the rear

Item selection/filter

Order No.FormComponent
material
ABCDHLSTLoad
capacity
N
CADAcc.PriceOrder
06916-01-2100051Bsteel100179,5M5331222091000 5.68 €
06916-01-2120061Bsteel1202111,4M63914624121000 6.44 €
06916-01-2140081Bsteel1402414,2M84517028121000 8.45 €
06916-01-2100052Bstainless steel100179,5M5331222091000 6.53 €
06916-01-2120062Bstainless steel1202111,4M63914624121000 7.42 €
06916-01-2140082Bstainless steel1402414,2M84517028121000 9.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83