norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.Assembly:Form B from the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06916-01_B Pull handles, plastic, mounted from the rear 132 kB

Drawings

Pull handles, plastic, mounted from the rear

Item selection/filter

Order No.FormComponent
material
ABCDHLSTLoad
capacity
N
CADAcc.PriceOrder
06916-01-2100051Bsteel100179,5M5331222091000 5.68 €
06916-01-2120061Bsteel1202111,4M63914624121000 6.44 €
06916-01-2140081Bsteel1402414,2M84517028121000 8.45 €
06916-01-2100052Bstainless steel100179,5M5331222091000 6.53 €
06916-01-2120062Bstainless steel1202111,4M63914624121000 7.42 €
06916-01-2140082Bstainless steel1402414,2M84517028121000 9.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83